Legrand allows everyone to set up their home exactly as they want to, thanks to around 100 ranges of wiring devices to suit every segment and virtually every standard, in finishes from classic, functional plastic right through to more unusual materials such as leather, concrete or Swarovski crystals.
Designs as individual as you are
DESIGNS as undividual as you are
Legrand allows everyone to set up their home exactly as they want to, thanks to around 100 ranges of wiring devices to suit every segment and virtually every standard, in finishes from classic, functional plastic right through to more unusual materials such as leather, concrete or Swarovski crystals.
Measurement essential for energy efficiency
Measurement is the basis of all diagnostics. By simply monitoring the consumption, between 8 % and 12 % savings can be made. The power monitoring system proposed by Legrand enables displaying and monitoring of energy consumption information, details of disturbance on the system, harmonic distortion, etc., either locally or remotely. Critical points can be identified upstream, to ensure optimum targeted actions to be taken. Effects can be monitored downstream and any drifts can be controlled.
Always in contact with your home
The possibility of managing the different functions using a smartphone is added to the installation simplicity offered by the Classe 300EOS with Netatmo. Both inside and outside the home you will be able to manage calls, open the gate, activate the camera or operate the timed garden lights...
Everything with a simple touch.
MOTORIZED SHADES STATE-OF-THE ART NATURAL LIGHT CONTROL
Depending on how much privacy and light control you need, roller shades are a timeless window covering that complement any room. Also, they can contribute to saving energy. QMotion shades come in a variety of styles and fabric options, so you’ll never need to compromise integration for style.
Home Automation controls
Control light levels, play music, set the temperature or control your home security with radiant Home automation solutions.
Connected socket
The mobile socket is used to control and manage your home remotely using the LEGRAND MOBILE SOCKET app on a smartphone or tablet.
Whole home audio
Nuvo whole home audio systems guarantee an unparalleled listening experience.
Tynetec telecare
Tynetec telecare solutions enable people to remain independent in their own homes for longer.control and manage your home remotely using the LEGRAND MOBILE SOCKET app on a smartphone or tablet
Switch with illuminated crown
Enhance safety and facilitate everyday gestures: swith with illuminated crown, easy-connect socket.
48’’ flat screen tv cord cover kit
Our new Flat Screen TV Cord Cover Kit makes it a snap to hide wires. It’s very easy to install and can be painted to blend seamlessly into any wall. Need to add a component - no problem. Snap off the cover, add the cables, and snap the cover back on.