Key figures 2023

2023 RESULTS IN LINE WITH THE GROUP’S MEDIUM-TERM OBJECTIVES

With a building markets in retreat, Legrand turned in a very solid performance in line with its targets.

KEY FIGURES IN 2023

FINANCIAL PERFORMANCE

SALES (IN €M)

ADJUSTED* OPERATING PROFIT (IN €M)

* Operating profit adjusted for: (i) amortization and depreciation of revaluation of assets at
the time of acquisitions and for other P&L impacts relating to acquisitions, (ii) assets impairment in Russia and, (iii) where applicable, for impairment of goodwill.

2023 SALES BY REGION

NET PROFIT ATTRIBUTABLE TO THE GROUP (IN €M)

Note: adjusted net profit attributable to the Group excludes the impacts of asset impairment and of the effective disposal of Russian operations in the amount of €147.1 million in 2022 and €54.6 million in 2023.
 

FREE CASH FLOW (IN €M)

Investors and Shareholders

Learn more

non financial results

Progress on 2022-2024 CSR roadmap in 2023

 
 

//echelle //0 //50 //100 //150 //echelle 0 % 50 % 100 % // bar Performance RSE globale Overall CSR performance | 118% // Diversité et inclusion Promote diversity and inclusion | 125% // Empreinte Carbone Reduce our carbon footprint | 149% // Économie circulaire Develop a circular economy | 89% // Acteur responsable Be a responsible business | 111% //méthode de calcul pour longueur barre : (340*[xxx%])/100, 340 correspondant à la valeur base 100%-30px de vide à gauche)

ENVIRONMENTAL DATA

CO2 emissions avoided thanks to Legrand energy efficiency solutions (in million metric tons)

% OF WOMEN MANAGERS*

* Grade 14 and above, under the Hay job evaluation method

FREQUENCY OF WORKPLACE ACCIDENTS (WITH AND WITHOUT LOST TIME)

Number of accidents x 1,000,000/number of hours worked

LEGRAND AND THE STOCK MARKET

DIVIDEND PER SHARE (IN €)

SHARE OWNERSHIP AT DECEMBER 31, 2023

* Current and former senior and main managers, and employees.

LEARN MORE ABOUT LEGRAND GROUP

2023 Universal Registration Document

11.09 Mo

Download

Résultats extra-financiers 2022

1.09 Mo

Download

Legrand essentials

World presence

Finance corner