The technical room, an essential part of the data center, must be dimensioned to distribute and protect a building’s entire electrical infrastructure, right up to the servers, yet still take account of energy quality and lower energy consumption considerations.
Data center - Technical room
Dry type transformers
Legrand offers reliable, high-performance transformers which meet the exacting requirements of data centers. Compact and easy to use, the HV/LV dry type transformers available up to 20,000 kVA optimise consumption during phases where the building is inactive. They offer excellent resistance to short-circuits and reduce maintenance costs. Since they can be recycled, they are also non-polluting..
Circuit breakers
The role of MCCBs: to ensure the safety of people and property but also continuity of service. DX, DPX, DMX3, Legrand’s range of circuit breakers covers all breaking capacities, as well as all currents up to 6,300 A.
Guaranteeing the highest levels of performance, they facilitate operation, maintenance and installation upgradability.
Measurement and monitoring
Measurement provides direct access to information concerning consumption. By implementing corrective actions, energy expenditure can be reduced. The intelligent central readout stations and power meter protection devices integrated in the main LV distribution board enable power consumption to be monitored and analysed.
Continuity of service
Correct dimensioning and high efficiency of UPS, both modular and conventional, are essential. The UPS product offers enable electricity consumption to be reduced. They also improve overall efficiency, achieving levels of 99% in ECO mode and 95% in online mode.
Continuity of service
Legrand - Data Center - Integrated solutions
The efficient urbanisation of data centers, whether during implementation or reconfiguration, requires dedicated technical solutions. Installing an entire range of products from same brand provides a high level of security.
Legrand has both the product range and the expertise necessary to accomplish this.
Raritan intelligent PDUs
They not only ensure reliable power distribution to servers, but also provide advanced features like power metering, environmental monitoring and remote outlet control.
VariCondition
The VariCondition H2O row-based water cooling system is designed to solve hight density challenges in the most energy efficient and cost effective way.
Ortronics Mighty Mo20
More cooling with less energy: honeycomb side rails offer better equipment ventilation, while airflow baffles isolate cold and hot corridor air effectively.