These are small data centers meeting the needs of small and medium-sized companies whose:
- core business is simply supported by IT (universities, hospitals, town councils, etc.)
- coverage is regional or possibly national
The management of this type of data centre is still largely handled internally, but is increasingly being outsourced with the onset of cloud computing.
Solutions for small and medium-sized datacenter
Modular ups
Uninterruptible Power Supplies, which switch the supply to a backup battery for a short while if there is an electrical problem, can consist of hot-swappable components such as the batteries.
As the ability to change a UPS module is essential for the scalability of an installation, Legrand “On-line double conversion”” modular UPS all incorporate a hot swap system. This ensures optimum continuity and quality of the electricity supply.
With their innovative design, Legrand three-phase modular UPS can adapt to all installation types and allow to achieve various levels of redundancy. Their highly compact and easy-to-handle power modules are fitted with the hot swap system. Their highly standardised components guarantee the greatest upgrade flexibility on the market.
LCS3 solutions - New cat.8 connector
The new toolless connector in Cat. 8 STP, with transmission speed (BIT rate) from 25 Gb/s to 40 Gb/s, is at the heart of the performance of the new LCS³ system.
Tested up to 2500 connection/disconnection cycles and in accordance with ISO/IEC 11801 standard - third edition, this new connector ensures a perfect connection in just a few seconds, giving a link providing excellent performance levels!
Remote control and management
An inability to quickly identify asset dependencies and potential failure points can lead to inoperable servers, when an ability to locate the root causes of failure and to mitigate power issues quickly can help restore service interruptions with fewer disruptions.
Raritan’s KVM-Over-IP solutions precisely provide the ability to access and control servers from anywhere and over a secure IP connection, hence guaranteeing an optimum supervision.
Row-based cooling solutions
These cooling solutions integrated in the aisle (in or between the racks) reduce the complexity of the installation and provide cooling as close as possible to the server.
Particularly suitable for high density solutions or rooms without false floors, these solutions optimize the air flow so that it is as short as possible, which results in lower losses.
Power distribution units (PDU)
Rack PDU metering allows data center managers to monitor power in real-time to avoid downtime brought on by overloaded circuits, and to efficiently utilize power resources.
Legrand’s PDUs are equipped with an ammeter. The 1-U PDU ammeter can be rotated 90° to ensure easy reading regardless of mounting position (horizontal or vertical).
Raritan’s PX Intelligent PDUs are fitted with monitoring features that detect hidden problems in your power chain, test for true redundancy and implement more efficient load balancing with detailed measurements from each server’s power supply.
PDUs power distribution units new range
PDUs range offers specific and innovative solutions to meet even the most specific requirements from Data center to local Area Networks.