For optimum productivity and cost effectiveness, manufacturing plants need stable, high performance installations that not only guarantee safety and efficiency, but also uninterrupted system operation.
Processing area
Maximise energy quality and energy efficiency
Reactive power compensation systems allow you to increase the all-round output of an electrical installation. They improve the power factor by reducing levels of system losses. For monitoring parameters of the installation and management of energy consumption, Legrand provides various metering and measurement solutions as well as a power supervision system.
Reliable and flexible energy distribution
The Zucchini busbar system up to 6300 A meets all installation requirements: it combines easy installation with flexibility, durability and safety. The system forms a complete solution for connecting power stations or transformers to the main panel or distributing power around the building including the rising mains.
Breaking and protection devices
A circuit breaker is both a circuit-breaking device that can make, withstand and break currents whose intensity is at most equal to its rated current (In), and a protection device that can automatically break overcurrents which generally occur following faults in installations. The choice of a circuit breaker and its characteristics depends on the size of the installation.
Power circuit breakers
Ensuring the safety of people and goods and continuity of service.
The Legrand DX3, DPX3, and DMX3 circuit breaker ranges cover all breaking capacities and currents up to 6300 A. DMX3 air circuit breakers with integrated measurement control provide a genuine response to requirements in terms of safety and energy control.
Legrand at the heart of the food and beverage industry
Energy savings, control over operating costs, hygiene, strength, adaptability and durability of installations. Faced with the hygiene and safety requirements in the food processing industry, Legrand provides its expertise to give relevant and long-term responses to the needs of operators.
Altis
Altis industrial enclosures - Perforations, heat regulation and painting to order.
Atlantic
Atlantic stainless steel hygienic design cabinets, ideal for food & beverage industries.
Viking 3
Transcab open slot panel trunking and Viking 3 terminal blocks with CAB 3 marking system. Ultra-reliable connections, clearly marked.
P17 Tempra Pro
P17 Tempra Pro. A proven range of industrial sockets – IP44 and IP 66/67.
RTA
Efficient protection for cables and connections through RTA flexible conduits in polyamide and PVC.