Industrial installations must be reliable and function safely even under extreme environmental conditions: high temperatures, UV radiation, high-pressure water jets, corrosive substances, salt water, heavy mechanical forces and other factors demand maximum robustness and safety.
Extreme environment
Cost effectiveness and durability
With more than 200,000 km of trays installed across the globe, Cablofil is the world’s most tested and specified wire mesh cable tray. It is suitable for all applications including marine environments and food processing factories.
Swifts cable ladders and metal cable trays are trusted for both large and small installations – up to extra-heavy-duty installations in refineries and heavy industrial applications.
PVC or systems made from GRP are ideal for industrial configurations in corrosive environments where strong mechanical resistance is essential –for example, in rail and road tunnels, chemical sites or nuclear power stations.
Zucchini transformers
Legrand Zucchini transformers for power and energy distribution and propulsion for naval and offshore applications. Certified by the most important classification bodies.
Withstanding extreme environments
Saline atmospheres and other corrosive and extreme environments are a particular endurance test for the electrical installation. Legrand offers a wide range of specific solutions responding to these challenges.
From transformers via industrial enclosures and combined units through to ATEX conduits: they are designed to withstand even the most severe conditions.
Cablofil - Discover the lastest innovations
In this new release of the video CABLOFIL® you will discover the latest innovations from the world leader in wire mesh cable tray: Faslock Auto (bends), Fasclic Auto (lengths), CSN Auto (brackets), Grifequip 2 (earth network), Cablofil SPV (photovoltaic applications), CM100 and Cotfil U (food applications).
Marina enclosures
Marina enclosures and cabinets in fibreglass reinforced polyester for saline atmospheres or other corrosive and harsh environments.
NEMA
Fusible Mechanical Interlocks, extra-rugged construction, NEMA 4X and 12 watertight rated.
Hypra industrial
Hypra industrial sockets and combined units provide maximum durability.
Controller
Manual controller: impact, chemical and temperature resistant. Rated for hazardous locations.