Consumer Unit

Distribute power and control power consumption while protecting the facility and its residents

The Legrand offer includes various ranges of functional and attractive consumer units that fully meet the requirements of any residential project. A wide range of cabinet solutions like Ekinoxe, Practibox, Nedbox or Plexo3 exists to cover any type of installation.

They share the same sleek design and allow easy wiring.

DISTRIBUTE POWER AND CONTROL POWER CONSUMPTION WHILE PROTECTING THE FACILITY AND ITS RESIDENTS

The Legrand offer includes various ranges of functional and attractive consumer units that fully meet the requirements of any residential project.  A wide range of cabinet solutions like Ekinoxe, Practibox, Nedbox or Plexo3 exists to cover any type of installation.
They share the same sleek design and allow easy wiring.

New range of cabinets

New range of cabinets DriviaTM innovation at your service

To meet the requirements of professionals, Legrand has developed a new range of surface mounting cabinets specially designed for residential sites. Available in 18 or 13-module widths with 1, 2, 3 or 4 rows, these cabinets have an array of innovative features which simplify wiring and installation, providing high performance on sites.

Coffrets DriviaTM

The new DXÂł offer

Legrand offers you leading-edge technical features with its new DXÂł range of modular circuit breakers.

This range, up to 125 A, is suitable for all residential, commercial and industrial applications, which require high performance, selectivity and back-up combination of devices.

DX circuit-breakers and RCDS

DX circuit-breakers and RCDS

MCBs and residual current protection devices, with different breaking capacities for maximum protection.

Voltage surge protectors

Voltage surge protectors

Dependable protection against lightning effects for sensitive hardware such as PCs, printers, TV screens, home cinema systems, etc.

Stop & Go auto-reset

Stop & Go auto-reset

If a temporary fault accidentally trips the general protection system, STOP & GO will automatically reset the installation.

Time switches / Light sensitive switches

Time switches / Light sensitive switches

To optimize electricity consumption while enhancing user comfort and convenience.

Legrand’s cabinet offer worldwide

Legrand’s cabinet offer worldwide

Legrand offers a wide range of cabinets suitable for all major worldwide standards.

> Learn more

TX3

5.49 Mo

Download

Discover more

about the legrand group

Finance corner

World presence