Axolute

The excellence of design and technology

Axolute represent the perfect blend between design excellence and aestethic choiche, meeting different worlds and needs allows an almost infinite range of projects.

Axolute is the best choice for all the high profile environments. Thanks to all its different finishes Axolute can meet different taste and projects.

Axolute air

Thin like no other only 3,5mm thinnesss.

It’s the new and really thin Axolute range. In line with modern design trends. The variety of the modules makes it extremely versatile (2, 3, 4, 6, 3+3) and its compatibility with MyHOME completes the flexibility of application.

Axolute air

Axolute whice & nighter

The brightness of the glass enhances the two most extreme colours.Only white and only black, in the cover plates and controls, mirror the excellence of appearance and technology.

Glass cover plates to be combined with light and dark AXOLUTE controls for a system coordinated in appearance.

The Nighter and Whice controls are MY HOME devices which allow you to control: lights, rolling shutters, sound system, scenarios and basic door entry functions (e.g. opening the gate).

Plaque Nighter & Whice

Choose the prestige line

The Axolute range is designed for interiors where excellence reigns. The best of design and technology combined with supremely elegant detail. You can choose from a variety of attractive versions, to give your home that additional touch of class.

Prestige line

Axolute monochrome

The new AXOLUTE Monochrome cover plates in White, Tech, or Anthracite finish coordinated with AXOLUTE Monochrome controls are a luxury worth indulging in.

Controls with mYHome_up

The flexibility offered by MyHOME_Up home automation extends from the residential to the service sector with specific solutions also for hotels.

New energy saving switch

An innovative and at the same time intelligent control : works like a normal switch allowing manual switching on and off of the managed load but it can also switch the light off automatically if it is left on.

Connected home

MyHOME Play is the APP which allows you, using your smartphone, to manage the applications of the connected home system such as lights, rolling shutters and scenariosremotely, simply and intuitively.

Dimmer reading lamp

With the new BTicino reading lamp you decide where to light. The flexible stem in fact allows you to direct the lamp light beam.

Special edition with a collaboration with Swarovski

Special edition with a collaboration with Swarovski

Axolute present two finishes created with Swarovski Elements, following a project that mix affordable luxury and craftmanship. Founding the collaboration between Swarovski and BTicino there’s the willingness of trying new aesthetic path together with Swarovski’s tradition of perfection and technology innovation.

Axolute

The original design and technology

0 Mo

Download

Discover

World presence