Skip to Main Content Skip to Footer

Legrand, return to home page

fr
  • Menu
  • The Group
      Menu

    The Group

    • Home
    • Legrand essentials
    • Our purpose, our values
    • Legrand's key figures
      Menu

      The Group

      Legrand's key figures

      • 2025
      • 2024
      • 2023
      • 2022
      • 2021
      • 2020
      • 2019
      • 2018
      • 2017
      • 2016
      • 2015
      • 2014
      • 2013
      • 2012
      • 2011
      • 2010
      • 2009
    • A world leader
    • Strategy
      Menu

      The Group

      Strategy

      • Our unique growth model
      • Powered by innovation
      • Targeted acquisitions
      • Multiple growth drivers
      • Our CSR commitments
    • Business ethics
    • Design at Legrand
      Menu

      The Group

      Design at Legrand

      • The Legrand Design experience
      • Ours values
      • Design language
      • Colours materials finishes
      • Digital
      • Exploration
    • Management
    • Our history
  • World presence
      Menu

    World presence

    • World
    • Africa
    • Americas
    • Asia
    • Europe
    • Oceania
  • Our Commitments
      Menu

    Our Commitments

    • CSR home
    • A sustainable approach
    • Promoting diversity and inclusion
    • Mitigating climate change
    • Developing a more circular economy
    • Serving our customers
    • Being a responsible business
    • Our 2025-2027 CSR road map
    • CSR performance
    • CSR resource center
  • Investors and shareholders
      Menu

    Investors and shareholders

    • Investors and shareholders - Home
    • Shareholders' meetings
      Menu

      Investors and shareholders

      Shareholders' meetings

      • 2026 General Meeting
      • 2025 General Meeting
      • 2024 General Meeting
      • 2023 General Meeting
      • 2022 General Meeting
      • 2021 General Meeting
      • 2020 General Meeting
      • 2019 General Meeting
      • 2018 General Meeting
      • 2017 General Meeting
      • 2016 General Meeting
      • 2015 Special Meeting
      • 2015 General Meeting
      • 2014 General Meeting
      • 2013 General Meeting
      • 2012 General Meeting
      • 2011 General Meeting
      • 2010 Combined General Meeting
      • 2009 Combined General Meeting
      • 2008 General Meeting
      • 2007 Combined General Meeting
      • 2006 Ordinary Meeting
    • Capital Markets Days
      Menu

      Investors and shareholders

      Capital Markets Days

      • CSR Capital Markets Day 2025
      • Capital Markets Day 2024
      • ESG Capital Markets Day 2022
      • Capital Markets Day 2021
    • Share price
    • Analysts’ consensus
    • Corporate access calendar
    • Integrated report
      Menu

      Investors and shareholders

      Integrated report

      • 2024
      • 2023
      • 2022
      • 2021
      • 2020
      • 2019
      • 2018
      • 2017
      • 2016
      • 2015
    • Financial Agenda
    • Shareholders' corner
      Menu

      Investors and shareholders

      Shareholders' corner

      • Shareholders' corner - home
      • Becoming a Legrand shareholder
      • Shareholder guide
      • Shareholders newsletters
      • Dividend
      • Questions and answers
      • Contact us
    • Ownership structure
    • Debt & bond investors
    • Financial key figures
    • Corporate governance
      Menu

      Investors and shareholders

      Corporate governance

      • Home
      • Executive Committee
      • Board of Directors
      • Board Committees
    • Annual report and registration document
      Menu

      Investors and shareholders

      Annual report and registration document

      • 2025
      • 2024
      • 2023
      • 2022
      • 2021
      • 2020
      • 2019
      • 2018
      • 2017
      • 2016
      • 2015
      • 2014
      • 2013
      • 2012
      • 2011
      • 2010
      • 2009
    • Regulated information
      Menu

      Investors and shareholders

      Regulated information

      • 2026
      • 2025
      • 2024
      • 2023
      • 2022
      • 2021
      • 2020
      • 2019
      • 2018
      • 2017
      • 2016
      • 2015
      • 2014
      • 2013
      • 2012
      • 2011
      • 2010
      • 2009
      • 2008
      • 2007
      • 2006
      • 2005
    • Contact us
  • Press
      Menu

    Press

    • Home
    • Newsroom
    • Media library
    • Social Media Wall
  • Careers
      Menu

    Careers

    • Welcome
    • Why choose Legrand
      Menu

      Careers

      Why choose Legrand

      • Get to know us
      • Our commitments
      • Life @Legrand
    • All brand ambassadors
      Menu

      Careers

      All brand ambassadors

      • Meet our teams
      • Discover our jobs
      • Boost your career
    • Join us
      Menu

      Careers

      Join us

      • Our recruitment vision
      • Our job offers
  • Our solutions
      Menu

    Our solutions

    • Legrand Care
    • Legrand Datacenter
    • Legrand UPS
    • Our international offer
https://x.com/Legrand https://www.youtube.com/user/legrand http://instagram.com/legrandnews https://www.linkedin.com/company/legrand https://www.pinterest.com/legrandgroup/
Submitted by remi.viguie@le… on Wed, 02/12/2025 - 15:06
LEGRAND_Consolidated_financial_information_2024_1741105651.pdf (1.24 MB) Off Document 2024 On Annual

Legrand Live

Legrand announces 2 acquisitions in datacenters, with Keydak in China and TES in the United Kingdom

Legrand publishes its 2025 gender equality index

2025 full-year results

Legrand rated “A” by CDP: climate excellence at the core of Its strategy

Appointments to the Legrand Group Executive Committee

Release for the first nine months of 2025

Legrand awarded the “ Grand Prix Durabilité 2023-2025 ” by AGEFI

Legrand announces the acquisition of Avtron Power Solutions in the United States

2025 first-half results

2025 first-half sales

Legrand and Cogelec Développement's shareholders sign an agreement for Legrand to acquire a majority stake in Cogelec, a French specialist in access control

View more
Global
enfr

| 04.01.2026 08:00

Legrand announces 2 acquisitions in datacenters, with Keydak in China and TES in the United Kingdom

Legrand is pursuing its active bolt-on acquisition strategy with the announcement of two new transactions in datacenters:

  • Keydak1, a leading Chinese rack manufacturer based in Guangzhou. The company employs more than 330 people and generates annual revenue of more than €60 million.
  • TES, a European specialist in power distribution systems, with more than half of its revenue derived from datacenters. Based in Cookstown, United Kingdom, the company employs 280 people and generates close to €85 million in annual revenue.

Read the news

Group | 02.27.2026

Legrand publishes its 2025 gender equality index

Legrand has published its 2024 gender equality index with a score of 94 points out of 100, improving 1 point compared to 2024 and up 9 points since 2018, when the index was first published. 

Read the news

| 02.12.2026 07:30

2025 full-year results

Record revenue growth of +13% in 2025 driven by datacenters and acquisitions
Sales growth: +7.7% organic and +5.1% from acquisitions

Excellent financial and non-financial performance, fully in line with the Group’s objectives
Adjusted operating margin: 20.7% (after acquisitions)
Net profit attributable to the Group: 13.1% of sales
Free cash flow: €1.3 billion, 14.0% of sales
CSR roadmap achievement rate: 110% in 2025

Deployment of strategic plan targeting €15 billion in sales by 2030
53% of 2025 sales related to the energy and digital transition
7 acquisitions in 2025, with 2 additional acquisitions announced today
Strong innovation momentum
Customer satisfaction high and rising

2026: Legrand targets further sales growth of +10% to +15%


Benoît Coquart, Legrand’s Chief Executive Officer, commented:
“In 2025, the first year of our 2030 strategic plan

Read the news

CSR | 01.19.2026

Legrand rated “A” by CDP: climate excellence at the core of Its strategy

For the second consecutive year, Legrand has been awarded the prestigious “A” rating by CDP, underscoring the effectiveness of its commitment to combating climate change and the mobilization of its teams worldwide. This distinction confirms the strength of its CSR strategy and the relevance of its actions to reduce its environmental impact.

Read the news

Group | 01.09.2026

Appointments to the Legrand Group Executive Committee

Legrand announces the arrival of three new members of its Executive Committee: Blandine Antoine, Executive VP Products and Technology, Delphine Bazaud, Executive VP Operations, and Juan Moreno-Alamo, Executive VP Strategy, Brands and Digital.

Read the news

Finance | 11.06.2025 07:00

Release for the first nine months of 2025

Over the first nine months of 2025, Legrand reported sales growth of +14.5% excluding currency effects and an adjusted operating margin of 20.7% after acquisitions
Organic growth: +8.2% driven by strong momentum in datacenters
Net profit attributable to the Group: 12.8% of sales
Free cash flow: growing +16.3%

7 acquisitions announced since the beginning of the year
...

Read the news

Group | 10.29.2025

Legrand awarded the “ Grand Prix Durabilité 2023-2025 ” by AGEFI

Legrand has been awarded the “Grand Prix Durabilité 2023-2025 “ by AGEFI, during the Sustainable Companies Awards ceremony held in partnership with EcoVadis and Ethics & Boards.

Read the news

Acquisition | 10.02.2025 20:00

Legrand announces the acquisition of Avtron Power Solutions in the United States

Legrand announces the acquisition of Avtron Power Solutions2 in the United States, a global leader in load banks1 and power quality solutions for datacenters and other critical applications

Based in Cleveland, Ohio (USA), Avtron is a leading global provider of load banks and power quality solutions that serve a wide range of high-growth markets, like datacenters, where reliable delivery of power is required. The company is expected to generate nearly $350 million in revenue in 2025, with high profitability...

Read the news

Finance | 07.31.2025 07:30

2025 first-half results

Legrand reports +15% sales growth in first-half 2025, excluding exchange-rate impact and an adjusted operating margin of 21.0% after acquisitions
Organic growth over the half year: +9%, driven by datacenters
Net profit attributable to the Group: 13.2% of sales

2025 full-year targets revised upward
Sales growth of +10% to +12% excluding exchange-rate impact
Adjusted operating margin (after acquisitions): 20.5% to 21.0% of sales
...

Read the news

Finance | 07.17.2025 07:30

2025 first-half sales

In the first-half of 2025, consolidated sales rose by +13.4% compared to the same period in 2024, and by +15.0% excluding the impact of exchange rates, to reach a total of €4,774 million.

Organic growth in sales was +9.0% for the period, including +10.1% in the second quarter, largely fueled by continued strong growth in datacenter activity.

Over 6 months, the broader scope of consolidation boosted sales by +5.5%, and the exchange-rate effect was -1.4%.

2025 full-year sales target revised upward1

Read the news

Acquisition | 07.09.2025 18:00

Legrand and Cogelec Développement's shareholders sign an agreement for Legrand to acquire a majority stake in Cogelec, a French specialist in access control

Legrand (Euronext - FR0010307819 – LR) and Cogelec (Euronext Growth - FR0013335742 - ALLEC)
announce the signing of an agreement on the acquisition by Legrand of Cogelec, a company listed on
Euronext Growth in Paris and specializing in access control in buildings, with revenue of €74 million in 2024.

Read the news
Back to top
The Group | World presence | Our Commitments | Investors and shareholders | Press | Careers | Our solutions

Legrand Worldwide

> Access

Quick access for :

  • Journalist
  • Investors / shareholders
  • Financial analyst
  • Candidate
  • Supplier

Contact us :

128 Av. du Maréchal de Lattre de Tassigny
87045 Limoges
FRANCE

Tel : + 33 5 55 06 87 87
 

Contact form

Quick access

Home

The Group :

  • Home
  • Legrand essentials
  • Our purpose, our values
  • Legrand's key figures
  • A world leader
  • Strategy
  • Business ethics
  • Design at Legrand
  • Management
  • Our history

World presence :

  • World
  • Africa
  • Americas
  • Asia
  • Europe
  • Oceania

Our Commitments :

  • CSR home
  • A sustainable approach
  • Promoting diversity and inclusion
  • Mitigating climate change
  • Developing a more circular economy
  • Serving our customers
  • Being a responsible business
  • Our 2025-2027 CSR road map
  • CSR performance
  • CSR resource center

Investors and shareholders :

  • Investors and shareholders - Home
  • Shareholders' meetings
  • Capital Markets Days
  • Share price
  • Analysts’ consensus
  • Corporate access calendar
  • Integrated report
  • Financial Agenda
  • Shareholders' corner
  • Ownership structure
  • Debt & bond investors
  • Financial key figures
  • Corporate governance
  • Annual report and registration document
  • Regulated information
  • Contact us

Press :

  • Home
  • Newsroom
  • Media library
  • Social Media Wall

Careers :

  • Welcome
  • Why choose Legrand
  • All brand ambassadors
  • Join us

Our solutions :

  • Legrand Care
  • Legrand Datacenter
  • Legrand UPS
  • Our international offer
Sitemap | Terms of use | Data confidentiality | Cybersecurity | Accessibility | Credits | Contact