Céliane is the combination of two perfect shapes, the rectangle and the circle, in an uncompromising, highly graphical and functional design. Céliane adds the emotion of the senses—sight and touch—through an innovative palette of materials and colours and an extended offer of functions for convenience, communication and security.
The supreme alliance of form and function
A rich collection for an infinite number of combinations
Do as you please and change your switchplate according to your decor and your inspiration. The Céliane collection gives you a wide choice of colours and materials. With the Céliane plate system, change the design easily, but keep the mechanism.
The céliane™ with netatmo solution
Céliane™with Netatmo is a range of flush-mount sockets and connected switches. This changes nothing from a visual standpoint, but it changes everything for everyday convenience!
Céliane™ with Netatmo is not only a control solution for your lights and connected electric sockets, but also other connected devices (door entry systems, cameras).
Bonjour Céliane™ with Netatmo
Legrand makes connected homes accessible to all. #HomeSmartHome.
Bonjour Céliane opens up a richer, evolving user experience, which is more useful, simpler, and facilitates daily life.
Céliane surface
With its flush design, Céliane Surface always fits in with your decor.
Its retractable socket, a true Legrand innovation, prevents dust from accumulating and makes plugging in easily. Reassuring, clean and stylish: this is the new standard for power sockets.
Céliane soft
With Céliane Soft, control your lighting gently. Its flexible and quiet button makes it both stylish and discreet, to keep a tranquil environment in your room at all times.
Céliane USB
With the Céliane twin port USB socket, you have direct access to a dedicated socket to charge your mobile devices. It is practical and can be installed instead of your power sockets, to charge two devices at the same time and at optimum speed.
Céliane intuition
This two-way device is switched on manually and switches off automatically after ten minutes if no movement is detected in the room. Ideal for children's rooms, basements, washrooms, or passageways, it helps you to make savings and is compatible with all types of lamp.
Wireless Céliane
With its extra-flat design, wireless Céliane lets you add a control point without the need to embed it. It can be installed new or as a retrofit, and is easily mounted on walls. Via radio communication, it can wirelessly control all types of lamp (LED, energy-saving halogen, fluorescent, or incandescent).
Céliane with its exclusive finish
Because your customers expect exceptional things, custom products, from your expertise, Legrand has created the Céliane Exclusives. It asserts a mastery of the materials that allow it to offer you a bold and totally new collection with highly decorative possibilities.
