XL3 enclosures up to 4000A

For safe and confort compliant installations

The Legrand XLÂł range was designed to meet the needs of all power distribution requirements up to 4000 A. From XLÂł 125 up to XLÂł 4000, all the enclosures provide optimum performance and easy installation.

XlÂł enclosures are divided into four ranges according to the maximum current-carrying capacity: XLÂł 125, XLÂł 160, XLÂł 400, XLÂł 800 and XLÂł 4000.

Each one is available in a wide range of sizes and versions (insulated, metal, IP 30, IP 55).

Optimized distribution

This proposes pre-organized versions up to 1600A, ensuring manufacturer quality and fast deployment. Optimized distribution applies the xl-part principle, which optimizes the installation equipment and provides real savings in terms of enclosure size. Optimization is done using xl-part 800 and 1600 column chassis, xl-part 400 active rear panels, xl-part 100, 125, 250, 400 row splitters and DPX support bases. The column chassis allows direct connection of DPX circuit breakers and reduced cabling time.

Optimized distribution

Standard distribution

Done using horizontal splitting combs (single-phase and three-phase up to 63A) and vertical power combs (2, 3 or 4 rows with 125 or 150 spacing), terminal blocks, splitters up to 400A, busbar supports up to 4000A. The XLÂł system provides total freedom of implementation (of equipment) while respecting the professional know-how of the installer.

Standard distribution

XlÂł 4000 distribution enclosures: forms

Technicians performing maintenance are protected, solid bodies do not pass into the board, electric arcs are shielded, etc. However equipment is connected (front socket, rear sockets) and/or their attachment method (vertical or horizontal position), forms 2a, 2b, 3a, 3b, 4a, 4b all fulfill your requirements.

Disjoncteurs de puissance DPX³ - Protection fiable et mesure précise jusqu’à 1600 A

Les nouveaux disjoncteurs de puissance DPXÂł 630 et 1600 Ă©tendent les avantages de la gamme DPXÂł jusqu’à 1600 A. En plus d’une protection fiable et prĂ©cise, les disjoncteurs DPXÂł apportent de nombreux avantages pour les tableaux basse tension.

Xl pro² software for efficient distribution enclosure design

A powerful user-friendly tool, XL PRO² is intended for use by designers and power distribution board installers.

It enables you to:

  • Design the layout of the distribution board
  • Position boards
  • Visualize your projects
  • Estimate project costs

Building Success Together

14.18 Mo

Download

Discover more

about the legrand group

Finance corner

World presence