Cable management and reconfiguration made easy
In industrial environments, power distribution networks need to be easily and quickly adapted to new configurations. The solutions proposed by Legrand, the worldwide specialist in electrical and digital building infrastructures, fulfil these needs by combining ease of installation with flexibility of use. They also make a measurable contribution to installation safety.
A vast array of solutions
Cable ladders, plain or perforated metal cable trays, wire mesh trays… with Cablofil, van Geel – Legrand, Wiremold or Swift, Legrand proposes a vast array of cable management solutions for all applications and in all environments.
Metal cable trays
The plain or perforated metal cable trays provide full protection for cables against ambient aggressions (dust etc.).
> AccessCable ladders
Just one of the Legrand group’s solutions for very heavy loads.
> AccessCablofil system
The Cablofil system provides simple and efficient cable routing and management. Rapidity, ease of implementation and scalability are the major advantages of this solution.
> AccessFor corrosive or extreme conditions
In certain industrial environments (e.g. chemical industry) or on exterior civil engineering structures (bridges) where materials are subject to extreme conditions, Legrand also offers a wide range of solutions.
ISI™ plast
As it is especially suitable for use in humid or corrosive environments, ISI™ plast can be used as an alternative to metal cable trays.
> AccessPolysis
Polysis was specially designed for rail and road tunnels, chemical sites, hydrocarbon processing sites, nuclear power stations and all exterior installations in tropical or polluted atmospheres.
> AccessHypra sockets and panel
The Hypra range is recommended for use in severe environments (dust, water projections) such as the agri-food industry, farm silos, maritime environments.
> AccessLorem ipsum
Lorem ipsum
Prises P 17 Tempa Pro
The P17 tempra pro range is ideal for use in environments with no particular restrictions, such as light industry, public buildings, etc.
> AccessP17 Tempra Pro site panels
The new P17 tempra pro combined site units provide temporary electric power on worksites or for events. They comply with IEC standard 61439-1 and with the decree of 14 November 1988 on the protection of workers, with the recommendations issued by the Oppbtp (professional organization for the prevention of accidents in construction and public works).
> Access