Legrand proposes a new and innovative concept for healthcare facilities, based around the patient’s room, which combines assisted living, hygiene, and energy efficiency. It guarantees comfort and security for inpatients, effective care for the care staff, and a high degree of maintainability for the operator.
Lasting comfort and hygiene
Bedhead trunking unit
A technological hub working for the comfort of inpatients and a convenient workplace for care staff.
Legrand has two bedhead trunking ranges: medical socket strips and LED strips, to satisfy different types of healthcare institution: clinics, hospitals, homes, specialised residences, etc. They combine many innovative connectors (hand-help control, nurse call device, etc.) and lighting components (care, reading, ambient lighting, night-time, etc.) to ensure comfort for the inpatient and efficiency for staff.
Nurse call system
Providing care staff with real-time information and handle calls with optimum efficiency.
The Legrand solution can adapt to all modes by which healthcare departments are organised. It provides greater freedom of movement for greater availability and contact with inpatients. The device offers traceability of interventions.
Anti-microbial treatment
Maximising hygiene, one of the main concerns of healthcare establishments.
Legrand acknowledges this issue right from the design of its solutions. To reduce the risk of transmission of nosocomial infections, all components are treated using Ag+ silver ions, which eliminates 99.99% of bacteria.
Legrand - Healthcare facilities - Integrated solutions
Legrand has a network of partners and dedicated departments to guide you through every stage of your project. A global solution, alongside a strong brand, is a guarantee of long-term security for highperformance operation of healthcare facilities.
Room terminal
The patient is constantly in contact with hospital personnel thanks to the terminal
Excel Life™
Excel Life™ Electresafe powerpoints with a built-in 10mA RCD which has a more sensitive tripping threshold to enable greater personal protection and fault detection of critical equipment.
Rapid help in emergencies
Call devices for bathrooms for rapid help in emergencies.
Radio wirst band
This solution makes it possible to control the movements of patients with disorientation problems.
