Finance, Finance, Group |

07.17.2025 07:30

2025 first-half sales

In the first-half of 2025, consolidated sales rose by +13.4% compared to the same period in 2024, and by +15.0% excluding the impact of exchange rates, to reach a total of €4,774 million.

Organic growth in sales was +9.0% for the period, including +10.1% in the second quarter, largely fueled by continued strong growth in datacenter activity.

Changes in sales by destination at constant scope of consolidation and exchange rates broke down as follows by region:

 

1st half 2025 / 1st half 2024

2nd quarter 2025 / 2nd quarter 2024

Europe

+1.0%

+2.3%

North and Central America 

+20.5%

+22.0%

Rest of the world

+3.3%

+2.1%

Total organic trend

+9.0%

+10.1%

Over 6 months, the broader scope of consolidation boosted sales by +5.5%, and the exchange-rate effect was -1.4%.

2025 full-year sales target revised upward1

Taking into account the sales of the first six months of the year and considering the world’s current macroeconomic outlook as well as a gradual normalization of customs policies, Legrand is now targeting full-year 2025 sales growth (organic and through acquisitions, excluding currency effects) of between +10%
and +12% (compared to +6% to +10% previously). This includes expected organic growth of +5% to +7% and growth from acquisitions of approximately +5%.

Half-year results and full-year financial targets will be released on July 31, 2025.

 

1 For more information, see the Legrand press releases dated February 13 and May 7, 2025

Press release

Finance corner

World presence