2023 RESULTS IN LINE WITH THE GROUP’S MEDIUM-TERM OBJECTIVES
With a building markets in retreat, Legrand turned in a very solid performance in line with its targets.
KEY FIGURES IN 2023
FINANCIAL PERFORMANCE
SALES (IN €M)
| Category | Value |
|---|---|
| 2021 | 6994 |
| 2022 | 8339 |
| 2023 | 8417 |
ADJUSTED* OPERATING PROFIT (IN €M)
* Operating profit adjusted for: (i) amortization and depreciation of revaluation of assets at
the time of acquisitions and for other P&L impacts relating to acquisitions, (ii) assets impairment in Russia and, (iii) where applicable, for impairment of goodwill.
| Category | Value |
|---|---|
| 2021 | 1434 |
| 2022 | 1701 |
| 2023 | 1770 |
2023 SALES BY REGION
| Category | Value |
|---|---|
| Europe | 41.4 % |
| North and Central America | 38.6 % |
| Rest of the world | 20 % |
NET PROFIT ATTRIBUTABLE TO THE GROUP (IN €M)
Note: adjusted net profit attributable to the Group excludes the impacts of asset impairment and of the effective disposal of Russian operations in the amount of €147.1 million in 2022 and €54.6 million in 2023.
| Category | Value |
|---|---|
| 2021 | 904 |
| 2022 | 1000 |
| 2023 | 1148 |
FREE CASH FLOW (IN €M)
| Category | Value |
|---|---|
| 2021 | 952 |
| 2022 | 1036 |
| 2023 | 1585 |
Investors and Shareholders
non financial results
Progress on 2022-2024 CSR roadmap in 2023
ENVIRONMENTAL DATA
CO2 emissions avoided thanks to Legrand energy efficiency solutions (in million metric tons)
| Category | Value |
|---|---|
| 2021 | 3.3 |
| 2022 | 4.2 |
| 2023 | 5.3 |
% OF WOMEN MANAGERS*
* Grade 14 and above, under the Hay job evaluation method
| Category | Value |
|---|---|
| 2020 | 26.7 |
| 2022 | 28.5 |
| 2023 | 29.1 |
FREQUENCY OF WORKPLACE ACCIDENTS (WITH AND WITHOUT LOST TIME)
Number of accidents x 1,000,000/number of hours worked
| Category | Value |
|---|---|
| 2021 | 3.52 |
| 2022 | 2.99 |
| 2023 | 2.83 |
LEGRAND AND THE STOCK MARKET
DIVIDEND PER SHARE (IN €)
| Category | Value |
|---|---|
| 2021 | 1.65 |
| 2022 | 1.9 |
| 2023 | 2.09 |
SHARE OWNERSHIP AT DECEMBER 31, 2023
* Current and former senior and main managers, and employees.
| Category | Value |
|---|---|
| Free float | 96.1 % |
| Management and staff* | 3.2 % |
| Self-ownership | 0.7 % |