Adaptability and flexibility spell performance

Adaptability and flexibility spell performance

«Where can I connect?» has become the question that everyone asks. Access to digital networks has become as essential as electrical power.

Nomadic work practices and the constant pursuit of optimized productivity are influencing the design of office buildings.

An adaptable and flexible technical infrastructure is needed to integrate electrical equipment and communication networks just where you want them.

Wireless access point

Wireless access points can be installed in any location where unrestricted access to the computer network is required. They can be fitted just like RJ 45 sockets and on any support. Stability of performance and the durability of products are guaranteed.

wifi

Mobile wireless terminal

The wireless network can also be accessed via meeting room blocks which, alongside the integrated wireless access point, enable the user to connect their equipment (computer, projector, etc.) to a power source.

Mobile wireless terminal

Lan network with rj45

Providing a digital connection also means being able to connect to the Ethernet network simply using an RJ45 plug. This universal connection is proposed by Legrand on all its wiring device ranges, from the most basic to the most sophisticated and luxurious.

Mosaic range, scalability for greater flexibility

Legrand's Mosaic range offers over 200 innovative and efficient functions to equip your professional premises and offer perfect control over lighting, audio and video equipment, data network access, etc.

Extendable cord socket

The network on hand with an extendable cord.

Restricted access rj45

Restrict access only to those you want to by locking the RJ45 socket.

LCS3

23.14 Mo

Download

Discover more

about the legrand group

Finance corner

World presence