Legrand at the Las Vegas CES 2020

2020, year of consolidation for Legrand's IoT ecosystem

NEW CONNECTED OFFERS FOR 2020 PRESENTED ON THE LEGRAND BOOTH

At present, usage no longer has any boundaries, and experiences between the residential and commercial sector are coming together. Given this situation, Legrand enables users to act on their environment wherever they are: home, hotel room, work, etc.

This is why Legrand is presenting the Group's new connected solutions on its 180 m² booth along with innovations by partners from the residential and commercial sectors.

Quote

“2019 represents a turning point for Legrand in the evolution of our positioning on the IoT market. The Eliot program is on track, with successful product launches, notably in France and abroad... "

Jérôme Boissou

Eliot program manager

In residential
Legrand and Netatmo’s connected solutions: Drivia with Netatmo, the Netatmo Smart Door Lock & Keys, Smarther with Netatmo, VELUX ACTIVE with Netatmo, Aldes EasyHOME with Netatmo, iDiamant with Netatmo from Bubendorff, Muller Intuitiv with Netatmo, Somfy, etc.

In hospitality
the UX Touch offer in partnership with Roomchecking and mySmartJarvis,  
the DLM Digital Lighting Management offer,  the connected emergency lighting offer, etc.

NETATMO SOLUTIONS INTEGRATED INTO THE ELIOT PROGRAM

01-DJSJ-Member_0.jpg

After successfully launching such connected solutions as the Classe 300X connected door entry systems then, last year, the Classe 100X or the Smarther connected thermostat and Céliane with Netatmo (Legrand’s first range of connected wiring devices), the Group is continuing to connect its existing products. Legrand is launching new high use value solutions, such as adorne® with Netatmo and radiant® with Netatmo in the United States, planned for October 2020 in the residential sector, and the UX Touch offer in the commercial sector. A year after acquiring Netatmo, Legrand has integrated 100% of Netatmo’s solutions into the Eliot program. As such, Legrand is now moving into new market segments, new channels and complementary users.

The Home + Control app to take full control of your installation

Communicate and act on your home with Home + Control

Launched in 2018, Home + Control is a free, simple and intuitive application co-developed by Legrand and Netatmo to allow you to take over control of your connected home. It enables users to be notified of the status of their installation and to track consumption remotely.

Notify
The Home + Control application enables users to be notified in real time about the status of their home and gives them the ability to act remotely. .

Act
In addition to the notifications sent to users, the Home + Control app can control lighting, shutters, heating and electrical appliances from a smartphone. It also enables scenarios to be created.

 


 

Quote

"Home + Control is the Legrand application enabling you to control your connected home on a daily basis."

Emmanuel BALLANDRAS

Vice-President Partnerships and External Relations at Legrand France

New solutions

Drivia with Netatmo

The first Legrand smart electrical panel, Drivia with Netatmo, is at the heart of the home power infrastructure. It enables users to take full control of their smart home, from lighting to power-hungry appliances, such as a Green’up electric vehicle charging station or a hot water tank. By using Drivia with Netatmo, users can manage their energy consumption while driving their electricity bill down due to predictive energy management features. 

 


 

The Netatmo Smart Door Lock & Keys

The Netatmo Smart Door Lock & Keys boost security at home, offering users more autonomy in their everyday lives. With the Netatmo Smart Door Lock, users manage and share access to their home simply and in total security. They lock and unlock their door by inserting the Smart Key in the Lock, just like any conventional key, or by using the Netatmo Security app.

Solutions designed for the Hospitality sector

The UX Touch offer is a hotel room control system enabling operators to offer guests a connected experience. Combining design and technology, this wiring devices range enables easy control of the room temperature, lights and roller shutters, the badge-operated lock and customisable scenarios.

 

Security: DNA of Legrand's connected offering

Choosing Legrand guarantees that you will have solutions that ensure the security and confidentiality of the user's personal data. The Group guarantees users an ever more reliable and secure experience while ensuring total personal data confidentiality. The ‘Security by Design’ and ‘Privacy by Design’ approaches, as well as the ISO 27001 certification of solutions provide an optimum level of security that prevents any fraudulent use of the data entrusted to the Group.
 

Press kit - LEGRAND AT THE CES 2020

3.05 Mo

Download

discover

World presence

Contact us