Connected home - openness

"OPEN AND CLOSE YOUR SHUTTERS EASILY WITH YOUR VOICE"


No matter which type of roller shutters you have, wired or radio-controlled, you can control them by voice using voice assistants or via the Home + Control App. You can customise your schedules and Home/Away or Wake up/Sleep life scenes by combining management of your shutters with management of lighting, heating and electrical appliances in the Home + Control App.(1).

I can easily control opening and closing of my shutters from a smartphone with the Home + Control App. (1)

(1) If the starter pack has been installed in the home.

 

DO YOU HAVE WIRED SHUTTERS?

Micromodule for roller shutters

Makes an electric shutter connected, without pulling wires. You can then control your shutters with a roller shutter wireless switch.

Connected roller shutters switch

For all types of motor with electronic or mechanical stop.

Roller shutters wireless switch

For centralising shutter control without pulling wires and without damaging the walls.

DO YOU HAVE RADIO-CONTROLLED SHUTTERS?

iDiamant with Netatmo connection module

For controlling shutters compatible with Bubendorff radio control.
Connects to a power outlet.
For controlling your radio-controlled shutters in the Home + Control App. iDiamant with Netatmo is compatible with Apple’s Siri.

Somfy TaHoma or Connexoon router

For controlling radio-controlled roller shutters with Somfy motorisation via the Home + Control App and pairing them with Valena™ Life/Allure with Netatmo scenario controls. The starter pack and TaHoma or Connexoon router should be installed so that you can control Valena™ Life/Allure with Netatmo products and create scenarios.

discover

World presence

Working @ Legrand

Our CSR approach