Mitigating climate change

Contributing to the development of a carbon-neutral society

Reducing the Group’s carbon footprint and that of our products is a key priority in the fight against climate change. The challenge: minimising the impact of our activities on the climate.

Our ambition

Convinced that the fight against climate change affects the whole of society, especially businesses, our ambition is to accelerate our contribution to the development of a carbon-neutral society, by reducing our environmental footprint and mobilising our entire ecosystem.

And because the success of decarbonization depends on the involvement of all economic players, we intend to mobilize our entire ecosystem, especially our suppliers, in favor of a sustainable transformation.

 

« Our net zero ambition and our RE100 commitment reflect our determination to contribute to the fight against climate change. »

Lola MENIGAUX

Group Climate Manager

We Make it happen

Fighting against climate change is one of the cornerstones of Legrand’s environmental strategy. In her interview, Komal shares how her teams are making a tangible, day-to-day contribution to helping industrial sites transition toward more sustainable and low-carbon models.

Reducing the impact of our own activities

Our ambition is to reduce our overall electricity consumption. We are installing solutions on every site that are helping us use less electricity but maintain industrial performance and comfort. We are promoting electrification, by replacing fossil fuel equipment with electrical equipment. Reducing our greenhouse gas emissions also involves using renewable electricity on our sites, via the gradual installation of photovoltaic panels and updating our electricity purchase contracts. We are also working to upgrade our vehicle fleet to hybrid or electric vehicles.

Encouraging our key suppliers to reduce their greenhouse gas emissions

Commitment on the part of our suppliers is a key element in reducing our carbon footprint.

Since 2022, the Group’s “Sustainable Procurement” process has included identifying our suppliers representing the biggest share of our purchased goods and services GHG emissions and the support we offer to help them reduce their own emissions.

 

 

Reducing indirect GHG emissions associated with the use of our products

We are committed to reducing GHG emissions from the use phase of our products, which represent more than 70% of our GHG emissions, through eco-design initiatives.

We are also striving to minimize emissions related to transporting our goods, by opting for low-carbon transport methods and localizing our production as close as possible to our end markets.


 

 

 

We are living out our commitments

At Legrand, minimising climate change is more than just words: it involves actions on the ground, that are concrete and measurable. Learn how we are living out our commitments.

RE100: 100% renewable electricity target

In 2024, Legrand announced its commitment to RE100, with the goal of achieving 100% renewable electricity for all its electrical consumption by 2030.

 

1-objectif-100-renouvelable_500x250_1741858903.jpg

Replacement of injection moulding machines: 6.4 GWh of electricity saved

Between 2022 and 2024, the replacement of injection molding machines with electric or hybrid models allowed the Group to save 6.4 GWh of electricity.

2-Presse-a-injecter_500x250_1741858902.jpg

83% renewable electricity purchased or generated in 2024

In 2024, Legrand increased the share of renewable electricity generated or purchased by the Group. By the end of 2024, 38 Legrand sites are equipped with ground-mounted or rooftop panels and consume electricity produced on-site. And also by purchasing electricity from renewable sources. To date, purchased or generated renewable electricity covers 83% of the Group's electricity needs.
 

Panneau-Legrand_Limoges_500x250_1741858901.jpg

Celiane: 44% less energy dissipated

In June 2024, Legrand renewed its iconic Céliane range in France. Its new design has reduced energy dissipation from the socket by nearly 44% compared to the previous model.

 


 

Celiane_500x250_1741858900.jpg

Find the whole of our 2025-2027 Roadmap

CSR logo

discover

CSR media kit

CSR RESOURCE CENTER

Legrand and the SDGs

Social networks