Newsroom

- OR - From
to

520 news found

Finance, Finance |

02.12.2026 07:30

2025 full-year results

Record revenue growth of +13%1 in 2025 driven by datacenters and acquisitionsSales growth: +7.7% organic and +5.1% from acquisitionsExcellent financial and non-financial performance, fully in line with the Group’s objectivesAdjusted operating margin: 20.7% (after acquisitions)Net profit attributable to the Group: 13.1% of salesFree cash flow: €1.3 billion, 14.0% of salesCSR roadmap achievement rate: 110% in 2025

Social responsibility, Group |

01.19.2026

Legrand rated “A” by CDP: climate excellence at the core of Its strategy

Legrand rated “A” by CDP: climate excellence at the core of Its strategyFor the second consecutive year, Legrand has been awarded the prestigious “A” rating by CDP, underscoring the effectiveness of its commitment to combating climate change and the mobilization of its teams worldwide. This distinction confirms the strength of [...]

Group |

01.09.2026

Appointments to the Legrand Group Executive Committee

Legrand announces the arrival of three new members of its Executive Committee:  Blandine Antoine, Executive VP Products and Technology, Delphine Bazaud, Executive VP Operations, and Juan Moreno-Alamo, Executive VP Strategy, Brands and Digital.These new members complete the Executive Committee’s existing team of already varied backgrounds and skills. They will play a key role in the roll-out of the ‘Ambition 2030’ plan, designed to speed up growth, enhance operational [...]

Social responsibility, Group, Social responsibility |

11.19.2025

LEGRAND OBTAINS PLATINUM ECOVADIS STATUS

In November 2025, Legrand received the EcoVadis Platinum medal, the highest level of recognition granted by EcoVadis, placing the Group among the top 1% of companies for CSR* performance. EcoVadis refers to benchmark CSR standards to assess companies according to 4 criteria of CSR performance: Environment, Ethics, Social and Human Rights, and Responsible Purchasing.&n[...]

Finance, Group |

11.07.2025 18:00

Legrand signs share buyback agreement

Under the authorization granted by the Ordinary and Extraordinary General Meeting of Shareholders of May 27, 20251, Legrand today announced the signing of a contract with an investment services provider to purchase a maximum of 500,000 shares, i.e. around 0.19% of its capital.The purchase period agreement is expected to begin on November 10, 2025 and end on December 30, 2025 at the latest. The shares purchased pursuant to this agreement will mainly be allocated to performanc[...]

Finance |

11.06.2025 07:00

Release for the first nine months of 2025

Over the first nine months of 2025, Legrand reported sales growth of +14.5% excluding currency effects and an adjusted operating margin of 20.7% after acquisitionsOrganic growth: +8.2% driven by strong momentum in datacentersNet profit attributable to the Group: 12.8% of salesFree cash flow: growing +16.3%7 acquisitions announced since the beginning of the yearRepresenting approximately €500 million in additional annual sales in markets[...]

Social responsibility, Group |

10.29.2025

Legrand awarded the “ Grand Prix Durabilité 2023-2025 ” by AGEFI

Paris, October 16, 2025 – Legrand has been awarded the “Grand Prix Durabilité 2023-2025 “ by AGEFI, during the Sustainable Companies Awards ceremony held in partnership with EcoVadis and Ethics & Boards. AGEFI’s Sustainable Companies Awards aim to highlight the market’s best practices in sustainable development. The “Grand Prix Durabilité 2023–2025” awarded to Legrand recognizes the Group’s comprehensive CSR approach, illustr[...]

Finance, Acquisition |

10.08.2025 07:00

Acquisition of Cogelec Développement and a majority stake in Cogelec by Legrand, upcoming simplified tender offer and changes in Cogelec's governance

Legrand (Euronext - FR0010307819 – LR) and Cogelec (Euronext Growth - FR0013335742 - ALLEC) announce, following the execution on July 31, 2025 of a share purchase agreement between Legrand France, a subsidiary of Legrand, on the one hand, and the managers of the Cogelec group and Raise Investissement, shareholders of Cogelec Développement, on the other hand, the completion of the acquisition by Legrand France, on October 7, 2025, of all the shares of Cogelec [...]

Finance, Acquisition |

10.02.2025 20:00

Legrand announces the acquisition of Avtron Power Solutions in the United States

Legrand announces the acquisition of Avtron Power Solutions2 in the United States, a global leader in load banks1 and power quality solutions for datacenters and other critical applicationsBased in Cleveland, Ohio (USA), Avtron is a leading global provider of load banks and power quality solutions that serve a wide range of high-growth markets, like datacenters, where reliable delivery of power is required. The company is expected to generate nea[...]

Finance, Acquisition, Group |

08.01.2025 07:30

Legrand and Cogelec Développement's shareholders sign an agreement for Legrand to acquire a majority stake in Cogelec, a French specialist in access control

Legrand (Euronext - FR0010307819 – LR) and Cogelec (Euronext Growth - FR0013335742 - ALLEC) announce, following the execution on July 9, 2025 of a put option agreement along with an exclusivity undertaking, and the completion of the information and consultation process with Cogelec's social and economic committee, the execution on July 31, 2025 of a share purchase agreement between Legrand France, a subsidiary of Legrand, on the one hand, and the managers of [...]

Discover

World presence

Our CSR approach