Newsroom
|
11.11.2015Results for the first nine months of 2015
On the occasion of the results of the first nine months of 2015, Gilles Schnepp, Legrand Chairman and CEO commented on group results and targets.
On the occasion of the results of the first nine months of 2015, Gilles Schnepp, Legrand Chairman and CEO commented on group results and targets.
Legrand Live
2026 first-half results
Legrand announces the acquisition of Girtz Industries in the U.S.
Legrand announces the acquisition of SRS Power Engineering in Malaysia
2026 first-quarter results
Legrand announces 2 acquisitions in datacenters, with Keydak in China and TES in the United Kingdom
Legrand publishes its 2025 gender equality index
2025 full-year results
Legrand rated “A” by CDP: climate excellence at the core of Its strategy
Appointments to the Legrand Group Executive Committee
Release for the first nine months of 2025
Legrand awarded the “ Grand Prix Durabilité 2023-2025 ” by AGEFI
Legrand announces the acquisition of Avtron Power Solutions in the United States
2025 first-half results
2025 first-half sales
Legrand and Cogelec Développement's shareholders sign an agreement for Legrand to acquire a majority stake in Cogelec, a French specialist in access control
Finance | 07.29.2026 07:30
Legrand delivers a strong first-half performance, with another period of record sales growth of +17% excluding currency effects and continued excellent profitability
Organic sales growth: +9.8%
Growth through acquisitions: +6.9%
Adjusted operating margin after acquisitions: 20.8%
Net profit attributable to the Group: +11.2%
7 acquisitions, all in buoyant energy and digital transition markets since the beginning of the year
2026 full-year targets revised upward
| 06.10.2026 08:00
Legrand announces the acquisition of Girtz Industries in the U.S.
Legrand continues its active and disciplined bolt-on acquisition strategy with today’s announcement of the acquisition of Girtz Industries, a U.S. specialist in the design of highly customized modular power integration solutions (Power Pods), as well as testing and technical services. Girtz’s modular power and generator solutions are critical for customers requiring back-up power or behind-the-meter primary power solutions, primarily in datacenters but also across industrial, infrastructure and commercial applications.
Based in Monticello, Indiana, the company employs around 300 people and generates annual revenue of nearly $80 million.
| 05.20.2026 08:00
Legrand announces the acquisition of SRS Power Engineering in Malaysia
Legrand is further strengthening its positions in Asia with today’s announcement of the acquisition of SRS Power Engineering in Malaysia, a specialist in low- and medium-voltage power protection solutions, primarily serving datacenters and industrial applications.
Based in Selangor, the company employs more than 280 people and generates annual revenue of around €90 million.
Finance | 05.07.2026 07:30
Legrand delivers strong +18% sales growth (excl. currency effects) and excellent profitability in the first quarter of 2026
Organic sales growth: +9.3%, and growth through acquisitions: +8.2%
Adjusted operating margin after acquisitions: 20.7%
Net profit attributable to the Group: +14.2%
4 acquisitions in datacenters and energy transition since the beginning of the year
2026 full-year targets confirmed
| 04.01.2026 08:00
Legrand announces 2 acquisitions in datacenters, with Keydak in China and TES in the United Kingdom
Legrand is pursuing its active bolt-on acquisition strategy with the announcement of two new transactions in datacenters:
Group | 02.27.2026
Legrand publishes its 2025 gender equality index
Legrand has published its 2024 gender equality index with a score of 94 points out of 100, improving 1 point compared to 2024 and up 9 points since 2018, when the index was first published.
| 02.12.2026 07:30
Record revenue growth of +13% in 2025 driven by datacenters and acquisitions
Sales growth: +7.7% organic and +5.1% from acquisitions
Excellent financial and non-financial performance, fully in line with the Group’s objectives
Adjusted operating margin: 20.7% (after acquisitions)
Net profit attributable to the Group: 13.1% of sales
Free cash flow: €1.3 billion, 14.0% of sales
CSR roadmap achievement rate: 110% in 2025
CSR | 01.19.2026
Legrand rated “A” by CDP: climate excellence at the core of Its strategy
For the second consecutive year, Legrand has been awarded the prestigious “A” rating by CDP, underscoring the effectiveness of its commitment to combating climate change and the mobilization of its teams worldwide. This distinction confirms the strength of its CSR strategy and the relevance of its actions to reduce its environmental impact.
Group | 01.09.2026
Appointments to the Legrand Group Executive Committee
Legrand announces the arrival of three new members of its Executive Committee: Blandine Antoine, Executive VP Products and Technology, Delphine Bazaud, Executive VP Operations, and Juan Moreno-Alamo, Executive VP Strategy, Brands and Digital.
Finance | 11.06.2025 07:00
Release for the first nine months of 2025
Over the first nine months of 2025, Legrand reported sales growth of +14.5% excluding currency effects and an adjusted operating margin of 20.7% after acquisitions
Organic growth: +8.2% driven by strong momentum in datacenters
Net profit attributable to the Group: 12.8% of sales
Free cash flow: growing +16.3%
7 acquisitions announced since the beginning of the year
...
Group | 10.29.2025
Legrand awarded the “ Grand Prix Durabilité 2023-2025 ” by AGEFI
Legrand has been awarded the “Grand Prix Durabilité 2023-2025 “ by AGEFI, during the Sustainable Companies Awards ceremony held in partnership with EcoVadis and Ethics & Boards.
Acquisition | 10.02.2025 20:00
Legrand announces the acquisition of Avtron Power Solutions in the United States
Legrand announces the acquisition of Avtron Power Solutions2 in the United States, a global leader in load banks1 and power quality solutions for datacenters and other critical applications
Based in Cleveland, Ohio (USA), Avtron is a leading global provider of load banks and power quality solutions that serve a wide range of high-growth markets, like datacenters, where reliable delivery of power is required. The company is expected to generate nearly $350 million in revenue in 2025, with high profitability...
Finance | 07.31.2025 07:30
Legrand reports +15% sales growth in first-half 2025, excluding exchange-rate impact and an adjusted operating margin of 21.0% after acquisitions
Organic growth over the half year: +9%, driven by datacenters
Net profit attributable to the Group: 13.2% of sales
2025 full-year targets revised upward
Sales growth of +10% to +12% excluding exchange-rate impact
Adjusted operating margin (after acquisitions): 20.5% to 21.0% of sales
...
Finance | 07.17.2025 07:30
In the first-half of 2025, consolidated sales rose by +13.4% compared to the same period in 2024, and by +15.0% excluding the impact of exchange rates, to reach a total of €4,774 million.
Organic growth in sales was +9.0% for the period, including +10.1% in the second quarter, largely fueled by continued strong growth in datacenter activity.
Over 6 months, the broader scope of consolidation boosted sales by +5.5%, and the exchange-rate effect was -1.4%.
2025 full-year sales target revised upward1
Acquisition | 07.09.2025 18:00
Legrand (Euronext - FR0010307819 – LR) and Cogelec (Euronext Growth - FR0013335742 - ALLEC)
announce the signing of an agreement on the acquisition by Legrand of Cogelec, a company listed on
Euronext Growth in Paris and specializing in access control in buildings, with revenue of €74 million in 2024.