World Presence
Legrand operates on a global market, with facilities in nearly 90 countries and products sold in nearly 180.
Together, the Group’s expertise, the scope of its offering adapted to local markets as well as its international presence make Legrand a worldwide benchmark.
Share by email
- World
- Africa
- Algeria
- Angola
- Benin
- Botswana
- Burkina-Faso
- Burundi
- Cameroon
- Cape-Verde
- Central-African-Republic
- Chad
- Comoros
- Côte-d-ivoire
- Democratic-Republic-of-the-Congo
- Djibouti
- Egypt
- Equatorial-Guinea
- Eritrea
- Ethiopia
- Gabon
- Gambia
- Ghana
- Guinea
- Guinea-Bissau
- Kenya
- Lesotho
- Liberia
- Libya
- Madagascar
- Malawi
- Mali
- Mauritania
- Mauritius
- Morocco
- Mozambique
- Namibia
- Niger
- Nigeria
- Republic-of-the-Congo
- Reunion
- Rwanda
- Sao-Tomé-and-Príncipe
- Senegal
- Seychelles
- Sierra Leone
- Somalia
- South-Africa
- Swaziland
- Tanzania
- Togo
- Tunisia
- Uganda
- Zambia
- Zimbabwe
- Americas
- Antigua-and-Barbuda
- Argentina
- Bahamas
- Barbados
- Belize
- Bolivia
- Brazil
- Canada
- Chile
- Colombia
- Costa-Rica
- Dominica
- Dominican-Republic
- Ecuador
- Grenada
- Guatemala
- Guyana
- Guyane Française
- Haiti
- Hawaii
- Honduras
- Jamaica
- Martinique
- Mexico
- Nicaragua
- Panama
- Paraguay
- Peru
- Saint-Kitts-and-Nevis
- Salvador
- Suriname
- Trinidad-and-Tobago
- United-States
- Uruguay
- Venezuela
- West-Indies-Guadeloupe
- Asia
- Afghanistan
- Armenia
- Azerbaijan
- Bahrain
- Bangladesh
- Bhutan
- Brunei
- Cambodia
- China
- Georgia
- India
- Indonesia
- Iraq
- Israel
- Japan
- Jordan
- Kazakhstan
- Kuweit
- Kyrgyzstan
- Laos
- Lebanon
- Malaysia
- Maldives
- Mongolia
- Myanmar
- Nepal
- Oman
- Pakistan
- Philippines
- Qatar
- Saudi-Arabia
- Singapore
- South-Korea
- Sri-Lanka
- Tajikistan
- Thailand
- Turkmenistan
- United-Arab-Emirates
- Uzbekistan
- Vietnam
- Yemen
- Europe
- Albania
- Andorra
- Austria
- Belarus
- Belgium
- Bosnia-and-Herzegovina
- Bulgaria
- Croatia
- Cyprus
- Czech-Republic
- Denmark
- Estonia
- Finland
- France
- Germany
- Greece
- Hungary
- Iceland
- Ireland
- Italy
- Kosovo
- Latvia
- Liechtenstein
- Lithuania
- Luxembourg
- Macedonia
- Malta
- Moldova
- Montenegro
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Russia
- Serbia
- Slovakia
- Slovenia
- Spain
- Sweden
- Switzerland
- Turkey
- Ukraine
- United-Kingdom
- Oceania
World
Legrand Electric Algérie
Haut Site d'Hydra - Lotissement Boursas, Porte numéro 15
16035 Hydra - Alger
Algérie
Fax : +213 (0) 23 23 04 14
Legrand Electrica
Legrand Electrica S.A. - Estrada da Alagoa, 96
2775-716 Carcavelos
Portugal
Fax : +351 214 548 881
Legrand
Immeuble Bon Pasteur, Parcelle A, Lot 1151, Cadjehoun
Cotonou
Bénin
Legrand
21 Spartan Crescent - Eastgate Extension 3
Sandton - 2054 Johannesburg
Afrique du sud
Fax : +27 11 444 79 80
Legrand
Av Charles Bila KABORE - Rue 16-566, Secteur 15 Ouaga 2000
14 BP : 268 Ouagadougou 14
Burkina-Faso
Fax : +226 25 37 60 39
Legrand East Africa
Office GLS1, Block A, Ground Floor, Warwick Centre, United Nations Avenue
Nairobi
Kenya
Legrand
Rue Afcoddi Bonapriso
BP 12402 Douala
Cameroun
Legrand
18 BP3062
Abidjan
Côte-d-ivoire
Fax : +225 21 24 45 11
Legrand
Rue Afcoddi Bonapriso
BP 12402 Douala
Cameroun
Legrand
Rue Afcoddi Bonapriso
BP 12402 Douala
Cameroun
Legrand
200 boulevard Jean Jaurès
97490 Sainte Clotilde
Réunion
Fax : +33 2 62 90 01 89
Legrand
18 BP3062
Abidjan
Côte-d-ivoire
Fax : +225 21 24 45 11
Legrand
Rue Afcoddi Bonapriso
BP 12402 Douala
Cameroun
Legrand
Rue Afcoddi Bonapriso
BP 12402 Douala
Cameroun
Bticino
EMB Electrical Industries S.A.E. - Pyramids Heights Office Park Km 22 - Cairo/Alexandria Desert Road Building 9C
12556 Giza
Egypte
Fax : +202.35.36.00.01
Legrand
EMB Electrical Industries S.A.E. - Pyramids Heights Office Park Km 22 - Cairo/Alexandria Desert Road Building 9C
12556 Giza
Egypte
Fax : +202.35.36.00.01
Legrand
EMB Electrical Industries S.A.E. - Pyramids Heights Office Park Km 22 - Cairo/Alexandria Desert Road Building 9C
12556 Giza
Egypte
Fax : +202.35.36.00.01
Legrand
EMB Electrical Industries S.A.E. - Pyramids Heights Office Park Km 22 - Cairo/Alexandria Desert Road Building 9C
12556 Giza
Egypte
Fax : +202.35.36.00.01
Legrand
Rue Afcoddi Bonapriso
BP 12402 Douala
Cameroun
Legrand
18 BP3062
Abidjan
Côte-d-ivoire
Fax : +225 21 24 45 11
Legrand
Eleganza Biro Plaza Plot 634 - Adeyemo Alakija / Akin Adesola Street
Victoria Island - Lagos
Ghana
Legrand
18 BP3062
Abidjan
Côte-d-ivoire
Fax : +225 21 24 45 11
Legrand East Africa
Office GLS1, Block A, Ground Floor, Warwick Centre, United Nations Avenue
Nairobi
Kenya
Legrand
21 Spartan Crescent - Eastgate Extension 3
Sandton - 2054 Johannesburg
Afrique du sud
Fax : +27 11 444 79 80
Legrand
Eleganza Biro Plaza Plot 634 - Adeyemo Alakija / Akin Adesola Street
Victoria Island - Lagos
Nigeria
Legrand
1ère Etage de l'Immeuble l'ALLIANCE Andraharo
Antananarivo
Madagascar
Legrand
21 Spartan Crescent - Eastgate Extension 3
Sandton - 2054 Johannesburg
Afrique du sud
Fax : +27 11 444 79 80
Legrand
Beau Plan Business Park
21001 Pamplemousses
Maurice
Legrand Maroc
Immeuble Sigma - Sidi Maarouf - La Colline - Lotissement Alafak
20150 Casablanca
Maroc
Fax : +212 5 22 78 77 65
Legrand Electrica
Legrand Electrica S.A. - Estrada da Alagoa, 96
2775-716 Carcavelos
Portugal
Fax : +351 214 548 881
Legrand
21 Spartan Crescent - Eastgate Extension 3
Sandton - 2054 Johannesburg
Afrique du sud
Fax : +27 11 444 79 80
Legrand
Av Charles Bila KABORE - Rue 16-566, Secteur 15 Ouaga 2000
14 BP : 268 Ouagadougou 14
Burkina-Faso
Fax : +226 25 37 60 39
Legrand
Eleganza Biro Plaza Plot 634 - Adeyemo Alakija / Akin Adesola Street
Victoria Island - Lagos
Nigeria
Legrand
Rue Afcoddi Bonapriso
BP 12402 Douala
Cameroun
Legrand
200 boulevard Jean Jaurès
97490 Sainte Clotilde
Réunion
Fax : +33 2 62 90 01 89
Legrand East Africa
Office GLS1, Block A, Ground Floor, Warwick Centre, United Nations Avenue
Nairobi
Kenya
Legrand
Rue Afcoddi Bonapriso
BP 12402 Douala
Cameroun
Legrand
Beau Plan Business Park
21001 Pamplemousses
Maurice
Legrand
Eleganza Biro Plaza Plot 634 - Adeyemo Alakija / Akin Adesola Street
Victoria Island - Lagos
Nigeria
Legrand
21 Spartan Crescent - Eastgate Extension 3
Sandton - 2054 Johannesburg
Afrique du sud
Fax : +27 11 444 79 80
Legrand
21 Spartan Crescent - Eastgate Extension 3
Sandton - 2054 Johannesburg
Afrique du sud
Fax : +27 11 444 79 80
Legrand East Africa
Office GLS1, Block A, Ground Floor, Warwick Centre, United Nations Avenue
Nairobi
Kenya
Legrand
Immeuble Bon Pasteur, Parcelle A, Lot 1151, Cadjehoun
Cotonou
Bénin
Legrand Méditerranée
Bureau 2.1 2ème étage,
Immb Skazar, 1 Rue Alfred Nobel, Lac 3, Tunis
Tunisie
Fax : +216 71 180 062
Legrand East Africa
Office GLS1, Block A, Ground Floor, Warwick Centre, United Nations Avenue
Nairobi
Kenya
Legrand
21 Spartan Crescent - Eastgate Extension 3
Sandton - 2054 Johannesburg
Afrique du sud
Fax : +27 11 444 79 80
Legrand
21 Spartan Crescent - Eastgate Extension 3
Sandton - 2054 Johannesburg
Afrique du sud
Fax : +27 11 444 79 80
Legrand Guadeloupe
Immeuble SCI Futur - 706 rue Henri Becquerel - ZI Jarry
97122 BAIE MAHAULT
Guadeloupe
Fax : +33 5 90 86 23 05
Legrand Bticino Chile Ltda.
Av. Andrés Bello #2457, Piso 15,
Torre 2 Costanera Center, Providencia, Santiago
Chili
Legrand Costa Rica
Barreal de heredia - Multicomercial Baden
6563-1000 San Jose
Costa-Rica
Fax : +506 239 71 13
Bticino Costa Rica
Barreal de heredia frente a Cenada
6563-1000 San Jose
Costa-Rica
Fax : +506 293 0108
Legrand Guadeloupe
Immeuble SCI Futur - 706 rue Henri Becquerel - ZI Jarry
97122 BAIE MAHAULT
Guadeloupe
Fax : +33 5 90 86 23 05
Bticino Costa Rica
Barreal de heredia frente a Cenada
6563-1000 San Jose
Costa-Rica
Fax : +506 293 0108
Legrand Costa Rica
Barreal de Heredia - Multicomercial Baden
6563-1000 San Jose
Costa-Rica
Fax : +506 239 71 13
Legrand Bticino Chile Ltda.
Av. Andrés Bello #2457, Piso 15,
Torre 2 Costanera Center, Providencia, Santiago
Chili
Fax : +56 2 2550 53 09
Legrand Bticino Chile Ltda.
Av. Andrés Bello #2457, Piso 15,
Torre 2 Costanera Center, Providencia, Santiago
Chili
Fax : +56 2 2550 53 09
Legrand Group - Headquarter
Av. Alfredo Egídio de Souza Aranha, 145 - Vila Cruzeiro
São Paulo - SP, 04726-170
Brésil
Bticino
Av. Alfredo Egídio de Souza Aranha, 145 - Vila Cruzeiro
São Paulo - SP, 04726-170
Brésil
HDL
Av. Alfredo Egídio de Souza Aranha, 145 - Vila Cruzeiro
São Paulo - SP, CEP 04726-170
Brésil
SMS
Av. Alfredo Egídio de Souza Aranha, 145 - Vila Cruzeiro
São Paulo - SP, 04726-170
Brésil
Clamper
LMG-800, km 1, 128 Lagoa Santa, Minas Gerais - MG
Cep 33400-000
Brésil
Legrand
9024 Keele St
L4K 2N2 Concord, Ontario
Canada
Fax : +1 905 738 97 21
Middle Atlantic Canada
113 Iber Road
Ottawa, ON K2S 1E7
Canada
Fax : (613) 836-2690 or 1-888-599-5009
Legrand Bticino Chile Ltda.
Av. Andrés Bello #2457, Piso 15,
Torre 2 Costanera Center, Providencia, Santiago
Chili
Legrand Bticino Chile Ltda.
Av. Andrés Bello #2457, Piso 15,
Torre 2 Costanera Center, Providencia, Santiago
Chili
Bticino
Calle 65 N°93-91
Bogotá
Colombie
Fax : +57 1 224 4534
Legrand Colombia
Legrand Colombia S.A. - Calle 65 N°93-91
Bogotá
Colombie
Fax : +57 1 224 4536
Ortronics
Legrand Colombia S.A. - Calle 65 N°93-91
Bogotá
Colombie
Fax : +57 1 224 4534
Legrand
Barreal de heredia - Multicomercial Baden
6563-1000 San Jose
Costa-Rica
Fax : +506 239 71 13
Bticino
100 mts. Norte de CENADA, Barreal de Heredia
Heredia
Costa-Rica
Fax : +506 2239 0472
Antilles Guyane Legrand Guadeloupe
Immeuble SCI Futur - 706 rue Henri Becquerel - ZI Jarry
97122 BAIE MAHAULT
Guadeloupe
Fax : +33 5 90 86 23 05
Bticino
Calle Padre Fantino Falco, #24. Edificio J. Baez, 2do. piso, Ensanche Naco
Santo Domingo
République-Dominicaine
Fax : +809 476 9142
Bticino
Av. Joaquín Orrantia y Leopoldo Benitez, Edificio Elite Building, Planta Baja, Oficinas 3-6
Mz. 1 Ciudadela Vernaza Norte
Equateur
Legrand Guadeloupe
Immeuble SCI Futur - 706 rue Henri Becquerel - ZI Jarry
97122 BAIE MAHAULT
Guadeloupe
Fax : +33 5 90 86 23 05
Bticino
14 Calle 3-51 Zona 10 Edificio Murano Center, Local 11, Segundo Nivel
Ciudad de Guatemala
Guatemala
Antilles Guyane Legrand Guadeloupe
Immeuble SCI Futur - 706 rue Henri Becquerel - ZI Jarry
97122 BAIE MAHAULT
Guadeloupe
Fax : +33 5 90 86 23 05
Bticino
Centro Comercial Mini plaza, 2do Nivel, Local 24, Avenida La Paz, 2 cuadras abajo de la Embajada U.S.A.
Tegucigalpa
Honduras
Bticino Costa Rica
Barreal de heredia frente a Cenada
6563-1000 San Jose
Costa-Rica
Fax : +506 293 0108
Legrand Antilles
17 immeuble les Flamboyants, ZI de la Lézarde
97232 LE LAMENTIN
Martinique
Bticino Mexico
Carretera 57 Queretaro a San Luis Potosi - km. 22.7
76220 Santa Rosa Jauregui, Queretaro
Mexique
Fax : +52 442 238 04 82
Bticino
Centro Profesional Altamira, Calle Principal Altamira, 1/2 cuadra al sur del BDF, Módulo 6
Managua
Nicaragua
Bticino
Vía Israel, San Francisco 6 Sur Plaza Elmec, Local Comercial #2
Ciudad de Panamá
Panama
Fax : +507 265 3763
Legrand Bticino Chile Ltda.
Av. Andrés Bello #2457, Piso 15,
Torre 2 Costanera Center, Providencia, Santiago
Chili
Legrand Bticino Chile Ltda.
Av. Andrés Bello #2457, Piso 15,
Torre 2 Costanera Center, Providencia, Santiago
Chili
Bticino
Ticino Del Peru S.A. - Av Jose Pardo 819
Miraflores-Lima
Pérou
Fax : +51.1 446 9402
Legrand
Av Jose Pardo 819
Miraflores-Lima
Pérou
Fax : +51.1 446 9402
Legrand Guadeloupe
Immeuble SCI Futur - 706 rue Henri Becquerel - ZI Jarry
97122 BAIE MAHAULT
Guadeloupe
Fax : +33 5 90 86 23 05
Bticino
Alameda Manuel Enrique Araujo, Centro Comercial Plaza Jardín, Edificio C, Local 4 #3541
San Salvador
Salvador
Fax : +503 2245 0981
Bticino Costa Rica
Barreal de Heredia - Ap. 62-3000
PO.BOX. 6563 - 1000 San Jose
Costa-Rica
Fax : +506 293 0108
Legrand
60 Woodlawn Street
CT 06110 West Hartford
Etats-Unis
BTicino U.S. Corporate
2800 De La Cruz Blvd
CA 95050 Santa Clara
Etats-Unis
Cablofil
8319 state Route 4.
62258 ILLINOIS
Etats-Unis
Fax : +1 618 566 3250
Electrorack
1443 South Sunkist Street
CA 92806 Anaheim
Etats-Unis
Fax : +1 714-776-9683
Lastar Inc.
3555 Kettering Blvd.
OH 45439 Moraine
Etats-Unis
Luxul
14203 Minuteman Drive, Suite 201
UT 84020-7211 Draper
Etats-Unis
Middle Atlantic
T300 Fairfield Road
NJ 07004 Fairfield
Etats-Unis
Fax : +1 (973) 839-1976
NuVo technologies
3015 Kustom Drive
KY 41048 Hebron
Etats-Unis
Fax : +1 866.889.1026
On-Q
301, Fulling Mill Road - Suite G
PA 17057 Middletown
Etats-Unis
Fax : +1 717 702 2546
Ortronics / Legrand
125 Eugene O’Neill Drive
CT 06320 New London
Etats-Unis
Fax : +1 860 405 2974
Pass & seymour
Pass & Seymour/Legrand – P.O. Box 4822
NY 13221-4822 Syracuse
Etats-Unis
Fax : +1 315 487 3907
Pinnacle Architecture Lighting
12655 E. 42nd Ave
CO 80239 Denver
Etats-Unis
Fax : +1 303.322.5568
Qmotion
3400 Copter Road
FL 32514 Pensacola
Etats-Unis
Fax : +1 850.208.3409
Raritan
400 Cottontail Lane
NJ 08873 Someerset
Etats-Unis
Fax : +1 732 764 8887
Server Technology
1040 Sandhill Road Reno,
Nevada 89521
Etats-Unis
Fax : +1 775-284-2000
Vantage
1061 South 800 East
UTAH 84097 Orem
Etats-Unis
Fax : +1 801 224 0355
Watt Stopper
2800 De La Cruz Blvd.
CA 95050 Santa Clara
Etats-Unis
Fax : +1.408 987 5320
Wiremold
60 Woodlawn Street
CT 06110 West Hartford
Etats-Unis
Fax : +1 860 523 3699
Legrand Bticino Chile Ltda.
Av. Andrés Bello #2457, Piso 15,
Torre 2 Costanera Center, Providencia, Santiago
Chili
Legrand Bticino Chile Ltda.
Av. Andrés Bello #2457, Piso 15,
Torre 2 Costanera Center, Providencia, Santiago
Chili
Bticino
BTicino De Venezuela C.A. - Edf. Bticino, Roma Street, Industrial Urb. - Santa Cruz, Los Naranjos Sector -
Guarenas. CP 1220. Edo Miranda
Venezuela
Fax : +58 212 362 25 25
Legrand Guadeloupe
Immeuble SCI Futur - 706 rue Henri Becquerel - ZI Jarry
97122 BAIE MAHAULT
Guadeloupe
Fax : +33 5 90 86 23 05
LEGRAND
Legrand (S) Pte Ltd, 17 Neythal Road
628582 Singapore
Singapour
Fax : +65 6416 1580
LEGRAND SAUDI
P.O. Box 51712
21553 JEDDAH
Arabie-Saoudite
Fax : +966 2 651 7434
Legrand
61/62, Kalpataru Square, 6th Floor Off Andheri-Kurla Road - Andheri (East)
400 059 Mumbai
Inde
Fax : +91 022 3041 6201
Legrand
61/62, Kalpataru Square, 6th Floor Off Andheri-Kurla Road - Andheri (East)
400 059 Mumbai
Inde
Fax : +91 022 3041 6201
LEGRAND
Legrand (S) Pte Ltd, 17 Neythal Road
628582 Singapore
Singapour
Fax : +65 6416 1580
LEGRAND
Representative Office of Legrand (S) Pte Ltd
Aquation Office Park #540, Koh Pich Street, Tonle Bassac, Chamkarmon, Phnom Penh, Cambodia
Cambodge
LEGRAND China Head office
19F No.480 Urumqi North Road, Jing An district
Shanghai
Chine
Fax : +86 21 6211 2250
LEGRAND Hong-Kong
9/F, Novel Industrial Building, 850 - 870 Lai Chi Kok Road, Cheung Sha Wan
Kowloon Hong Kong
Chine
Fax : 852-2687 4300
Legrand Intelligent Electrical (Huizhou) Co. Ltd.
Factory Bldg. B1-B3, No 39. East Hechang No.6 Road, Zhongkai Hi-tech industrial Development Park,
Huizhou Guangdong
Chine
Fax : +86 752 2528575
Legrand Low Voltage (Wuxi) Co.,Ltd.
88 Xi Mei Road, Wuxi district
Jiangsu
Chine
Shidean Legrand
Haisheng Business Center, 4096 Dongbin Road, Nanshan District,
Shenzhen
Chine
Fax : +86-755-2691 8575
Legrand
61/62, Kalpataru Square, 6th Floor Off Andheri-Kurla Road - Andheri (East)
400 059 Mumbai
Inde
Fax : +91 022 3041 6201
ADLEC POWER
Rohad bypass, Decora Station Road, Near IUP Jindal Factory
124501 (HR) Rohad
Inde
INDO ASIAN
V.J. Business Tower, A-6, First Floor, Sector – 125, Noida
201303 Noida
Inde
Fax : +91-120-3853002
NUMERIC
183, 10th Floor, Prestige center court-office block, Vijaya forum mail, NSK salai, Vadapalani
600 026 Chennai
Inde
Fax : +91 44 2499 8210
LEGRAND INDONESIA
Jl. Pantai Indah Selatan Komplek Pergudangan Sentra Industri Terpadu PIK, Blok. A No.6,
RT.3/RW.3, Kamal Muara, Kecamatan Penjaringan, Kota Jakarta Utara, Daerah Khusus Ibukota Jakarta 14470.
Indonésie
LEGRAND
Mr. Sarmad Mansoor
Baghdad
Irak
LEGRAND SERVICE EXPORT
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
France
LEGRAND KOREA CO.,LTD.
3rd fl., 27-8 Gukjegeumyung-ro 8-gil, Yeongdeungpo-gu
150-998 Seoul
Corée-du-Sud
Fax : +82 2 550 3299
LEGRAND JORDAN
Building no. 263 - Reem Center – 4th floor - Offices 301 & 302 - Al Madina Al Monawara Street, Tlaa' AL Ali
11181 Amman
Jordanie
Fax : +962 65537589
LEGRAND KAZAKHSTAN
Kazakhstan Legrand 100-A , Mamyr-4
050036 Almaty
Kazakhstan
Fax : +7 727 226 26 25
Legrand SNC FZE
Shuwaikh Safat 13002
P.O. Box 177 Kuwait
Koweit
Fax : +965 2482 4754
LEGRAND KAZAKHSTAN
Kazakhstan Legrand 100-A , Mamyr-4
050036 Almaty
Kazakhstan
Fax : +7 727 226 26 25
LEGRAND
Representative Office of Legrand (S) Pte Ltd
Aquation Office Park #540, Koh Pich Street, Tonle Bassac, Chamkarmon, Phnom Penh, Cambodia
Cambodge
LEGRAND REPRESENTATIVE OFFICE IN LEBANON
Achrafieh 5585 Bldg, 6th Floor P. Gemayel Avenue - Aadlieh
Beirut
Liban
Legrand Group Brands (M) Sdn Bhd
Lot 1888, Jalan KPB 7, Kawasan Perindustrian Balakong, Bukit Belimbing
43300 Seri Kembangan Selangor D.E
Malaisie
Fax : +(603) - 8962 2266
LEGRAND
Legrand (S) Pte Ltd, 17 Neythal Road
628582 Singapore
Singapour
Fax : +65 6416 1580
Legrand Representative Office in Mongolia
Sukhbaatar Dist., 1st Khoroo, Enkhtaivan Ave.
15A/5 Ambassador Office, Suite 401, Ulaanbaatar-14210
Mongolie
Fax : +(976) 7711 3113
LEGRAND (S) PTE MYANMAR BRANCH
MICT Park, Building 15, Level 2, Room 304
Hlaing TownshipHlaing Township Yangon
Myanmar
Legrand
61/62, Kalpataru Square, 6th Floor Off Andheri-Kurla Road - Andheri (East)
400 059 Mumbai
Inde
Fax : +91 022 3041 6201
LEGRAND SNC FZE
Wing C, Office 701 - Dubai Silicon Oasis
P.O. Box 341068 Dubai
Oman
LEGRAND SNC FZE
Wing C, Office 701 - Dubai Silicon Oasis
P.O. Box 341068 Dubai
Emirats-Arabes-Unis
BTICINO
Bticino - Philippines INC. G/F All Seasons Bldg. 112 Aguirre St., Legaspi Village
1229 Makati City
Philippines
LEGRAND
Global Business Center, Al Hitmi Village Bldg #8, 4th Floor, Office #R2
Corniche Road - Doha
Qatar
Fax : +974 4 436 66 73
LEGRAND
Al Reem Business Center 2nd Floor, P.O. Box 51712
21553 JEDDAH
Arabie-Saoudite
Fax : +966 2 261 97 97
SEICO
Industrial City -Zone 5, P.O. Box 17484
21484 Jeddah
Arabie-Saoudite
Fax : +966 012 608 0623
LEGRAND
Legrand (S) Pte Ltd, 17 Neythal Road
628582 Singapore
Singapour
Fax : +65 6416 1580
LEGRAND KOREA CO.,LTD.
3rd fl., 27-8 Gukjegeumyung-ro 8-gil, Yeongdeungpo-gu
150-998 Seoul
Corée-du-Sud
Fax : +82 2 550 3299
Legrand
61/62, Kalpataru Square, 6th Floor Off Andheri-Kurla Road - Andheri (East)
400 059 Mumbai
Inde
Fax : +91 022 3041 6201
LEGRAND KAZAKHSTAN
Kazakhstan Legrand 100-A , Mamyr-4
050036 Almaty
Kazakhstan
Fax : +7 727 226 26 25
BTICINO
Bticino (Thailand) Limited. 10/F Ploenchit Center 2, Sukhumvit Road
10110 Klongtoey, Bangkok
Thaïlande
Fax : +66 2 656 9197
LEGRAND KAZAKHSTAN
Kazakhstan Legrand 100-A , Mamyr-4
050036 Almaty
Kazakhstan
Fax : +7 727 226 26 25
LEGRAND SNC FZE
Wing C, Office 701 - Dubai Silicon Oasis
P.O. Box 341068 Dubai
Emirats-Arabes-Unis
Fax : +971 4 3821 822
GemNet Gulf L.L.C.
Street No. 26, Al Quoz Industrial Area 4,
P.O. Box 52914, Dubai
Emirats-Arabes-Unis
Fax : +971 4 341 9940
LEGRAND VIETNAM
Central GardenTower, 7th floor
328 Vo Van Kiet Ward Co Giang, Dist. 1
Vietnam
Fax : +848 39 207 675
LEGRAND
Al Reem Business Center 2nd Floor, P.O. Box 51712
21553 JEDDAH
Arabie-Saoudite
Fax : +966 2 261 97 97
Legrand Albanie
Representative office - Pjeter Budi Str. "Rogert" Building
1st Floor, Locale 12 Tirana
Albanie
Legrand
Hierro 56
28850 Torrejon de Ardoz MADRID
Espagne
Fax : +34 91 656 67 88
Legrand
Legrand Austria GmbH. - c/o Floridotower - Floridsdorfer Hauptstraße 1-7/E/3.OG
A-1210 Wien
Autriche
Fax : +43 12 77 62 275
Bticino
Legrand Austria GmbH. - c/o Floridotower - Floridsdorfer Hauptstraße 1-7/E/3.OG
A-1210 Wien
Autriche
Fax : +43 12 77 62 275
Legrand Group Belgium
Hector Henneaulaan 366
1930 Zaventem
Belgique
Fax : +32 2 719 17 00
Bticino
Zone Industrielle - Kouterveldstraat, 9
1831 Diegem
Belgique
Fax : +32 2 719 17 00
Legrand Integrated Solutions
Gentse Baan 66/204
9100 Sint-Niklaas
Belgique
Fax : +32 3 773 31 05
Minkels
Hector Henneaulaan 366
1930 Zaventem
Belgique
Fax : +32 16 44 2011
Legrand Közép-és Keleteurópai Disztribúciós Kft
Representative office - Mehmeda Alagica 13. PP17
71 000 Sarajevo
Bosnie-Herzégovine
Legrand
Legrand Bulgaria ldt. - Business Park Sofia - Building 7A, Office P06
1766 Sofia
Bulgarie
Fax : +359 2 489 9470
Legrand
HELLINIKI LEGRAND S.A. - 184A, Kifissias avenue
15231 Athens
Grèce
Fax : +30 210 6797540
Legrand
Legrand s.r.o. - Meteor Centre Office Park - Sokolovská 100/94
180 00 Prague 8
République-tchèque
Fax : +420 246 007 669
Legrand Danmark A/S
Stamholmen 155, 3. Sal
2650 Hvidovre
Danemark
Legrand Finland OY
Linnoitustie 11
02600 Espoo
Finlande
Legrand
128, av. du Maréchal de Lattre de Tassigny
87045 Limoges
France
Fax : +33 5 55 06 88 88
Legrand France
128 avenue du Maréchal de Lattre de Tassigny
87045 Limoges
France
Fax : +33 5 55 06 74 55
Legrand Data Center Solutions
19 Bd. Georges Bidault
77183 Croissy Beaubourg
France
Legrand Cable Management
1 route de Semur, BP40
21500 Montbard
France
Legrand Care
616 av. de l'Europe
71204 Le Creusot
France
Ura
41 rue Delizy
93692 Pantin
France
Fax : +33 1 48 10 56 01
Debflex
3 Avenue du Moulin
80210 Feuquières-en-Vimeu
France
Legrand
Am Silberg 14
59494 Soest
Allemagne
Fax : +49 2921 104 200
Bticino GmbH
Am Silberg 14
59494 Soest
Allemagne
Fax : +49 2921 104 200
Legrand
HELLINIKI LEGRAND S.A. - 184A, Kifissias avenue
15231 Athens
Grèce
Fax : +30 210 6797540
Legrand Kereskedelmi Iroda
Office Campus - Gubacsi ut 6
B epulet 3. emelet 1097 Budapest
Hongrie
Fax : +36 63 510 210
Legrand Scandinavia
Avedoreholmen 48
DK 2650 HVIDOVRE
Danemark
Legrand
Legrand Electric Ltd - Great King Street North
Birmingham B19 2LF
Royaume-uni
Bticino
Viale Borri, 231
21100 Varese
Italie
Fax : +39 0332 423675
Legrand
Viale Borri, 231
21100 Varese
Italie
Fax : +39 0332 423675
IME
IME Istrumenti Misure Elettriche SpA - Via Travaglia 7
20094 Corsico (MI)
Italie
Fax : +39 024503448
Primetech
Via Ghizzole, 35
36023 Longare (VI)
Italie
Fax : +39.0444.953284
Legrand Albanie
Representative office - Pjeter Budi Str. "Rogert" Building
1st Floor, Locale 12 Tirana
Albanie
Legrand Suisse
Legrand (Suisse) S.A. - Industriestrasse, 3
5242 Birr
Suisse
Fax : +41 56 464 67 60
Legrand SNC Representative
Perkunkiemio str. 3
LT-12127 Vilnius
Lituanie
Legrand Group Belgium
Hector Henneaulaan 366
1930 Zaventem
Belgique
Fax : +32 2 719 17 00
Legrand
Legrand Electric - Bulevar Zorana Đinđića 144b
11070 Belgrade
Serbie
Legrand
Legrand Electric Ltd - Great King Street North
Birmingham B19 2LF
Royaume-uni
Legrand Romania SRL
Str. Gara Herăstrău, Nr. 4, Green Court Bucharest, Clădirea C,
Etaj 2, Cod 020334, Sector 2, București
Roumanie
Fax : +4021 232.07.76
Legrand
Legrand Electric - Bulevar Zorana Đinđića 144b
11070 Belgrade
Serbie
Legrand Netherlands B.V.
Van Salmstraat 76 - 5281 RS, Boxtel - Postbus 54
5280 AB Boxtel
Pays-Bas
Fax : +31 (0) 411 68 28 95
Bticino
Van Salmstraat 76
5281 RS Boxtel
Pays-Bas
Fax : +31 (0) 411 682 895
Minkels
Eisenhowerweg 12
5466 AC Veghel
Pays-Bas
Fax : +31 413 311 102
Legrand Norway AS
Vollsveien 2a
1366 Lysaker
Norvège
Legrand
Legrand Polska Sp. z o.o. - ul. Domaniewska 48
02-672 Warsaw
Pologne
Fax : +48 22 843 94 51
Legrand Electrica
Legrand Electrica S.A. - Estrada da Alagoa, 96
2775-716 Carcavelos
Portugal
Fax : +351 214 548 881
Legrand Romania SRL
Str. Gara Herăstrău, Nr. 4, Green Court Bucharest, Clădirea C,
Etaj 2, Cod 020334, Sector 2, București
Roumanie
Fax : +4021 232.07.76
Legrand
Legrand Electric - Bulevar Zorana Đinđića 144b
11070 Belgrade
Serbie
Legrand
Legrand Slovakia - Plus Centrum - Panónska cesta 7
851 04 Bratislava
Slovaquie
Fax : +421 232 153 609
Legrand SLV d.o.o
Planjava 2
1236 Trzin
Slovénie
Fax : +386 1 562 12 13
Legrand
Hierro 56
28850 Torrejon de Ardoz MADRID
Espagne
Fax : +34 91 656 67 88
Bticino
Hierro 56
28850 Torrejon de Ardoz MADRID
Espagne
Fax : +34 91 656 67 88
Neat
C/ Del Espino, 14 - Urb. Montepríncipe
28668 Boadilla del Monte - MADRID
Espagne
Fax : +34 91 351 68 36
Tegui
Hierro, 56
28850 Torrejon de Ardoz - MADRID
Espagne
Fax : +34 91 656 6788
Legrand Sweden AS
Gustav III:S Boulevard 42
169 73 Solna
Suède
Legrand Suisse
Legrand (Suisse) S.A. - Industriestrasse, 3
5242 Birr
Suisse
Fax : +41 56 464 67 60
Bticino
Legrand (Suisse) S.A. - Industriestrasse, 3
5242 Birr
Suisse
Fax : +41 56 464 67 60
Minkels
Riedstrasse 3-5
CH-6330 Cham
Suisse
Fax : +41 41 748 4079
Legrand
Esenşehir Mah. Hale Sk. No:6/1
Ümraniye / İSTANBUL
Turquie
Fax : +90 (216) 621 92 35
Bticino
Esenşehir Mah. Hale Sk. No:6/1
Ümraniye / İSTANBUL
Turquie
Fax : +90 (216) 621 92 35
Estap
Esenşehir Mah. Hale Sk. No:6/1
Ümraniye / İSTANBUL
Turquie
Fax : +90 (216) 621 92 35
Inform
Esenşehir Mah. Hale Sk. No:6/1
Ümraniye / İSTANBUL
Turquie
Fax : +90 (216) 621 92 35
Legrand Ukraine
Turivs'ka, 31
04080 Kyiv
Ukraine
Fax : +38.044.351.12.15
Legrand
Legrand Electric Ltd - Great King Street North
Birmingham B19 2LF
Royaume-uni
Legrand Care
Innovation House, Silverton Court,
Northumberland Business Park, Cramlington, NE23 7RY
Royaume-uni
CP Electronics
Brent Crescent
NW10 7XR London
Royaume-uni
Fax : +44 333 900 0674
Electrak
N° 1 Industrial Estate - Medomsley Road
DH8 6SR Consett - County Durham
Royaume-uni
Fax : +44 1207 501 799
Minkels
Unit 4 - Blenheim Road - M40 Industrial Centre - High Wycombe
Bucks, HP12 3RS
Royaume-uni
Fax : +44 1494 451736
Ortronics
UNITED KINGDOM & IRELAND - Great King Street North
Birmingham B19 2LF
Royaume-uni
Fax : + 44 121 515 0667
Zucchini
Dial Lane - West Bromwich - West Midlands
B70 0EB
Royaume-uni
Fax : +44 121 459 7171
LEGRAND AUSTRALIE
Nexus Industry Park, Building 4, 43-47 Lyn Parade
NSW 2170 Prestons
Australie
Fax : +61 2 8783 4849
LEGRAND NEW ZEALAND LTD
106 - 124 Target Road
Glenfield Auckland
Fidji
Fax : +64 800 476 329
Legrand Pacifique
Immeuble LEBIHAN, 1er étage BP 53228
98716 PIRAE
Polynésie-Française
Fax : + 689 40 43 57 00
LEGRAND AUSTRALIE
Nexus Industry Park, Building 4, 43-47 Lyn Parade
NSW 2170 Prestons
Australie
Fax : +61 2 8783 4849
LEGRAND AUSTRALIE
Nexus Industry Park, Building 4, 43-47 Lyn Parade
NSW 2170 Prestons
Australie
Fax : +61 2 8783 4849
LEGRAND AUSTRALIE
Nexus Industry Park, Building 4, 43-47 Lyn Parade
NSW 2170 Prestons
Australie
Fax : +61 2 8783 4849
LEGRAND AUSTRALIE
Nexus Industry Park, Building 4, 43-47 Lyn Parade
NSW 2170 Prestons
Australie
Fax : +61 2 8783 4849
SAS LEGRAND PACIFIQUE
15 Route provinciale du Sud, Immeuble Cap-Normandie, Lot 204 - 2ème étage
98800 Noumea
Nouvelle-Calédonie
Fax : +687 463 010
LEGRAND NEW ZEALAND LTD
106 - 124 Target Road
Glenfield Auckland
Nouvelle-Zélande
Fax : +64 800 476 329
LEGRAND AUSTRALIE
Nexus Industry Park, Building 4, 43-47 Lyn Parade
NSW 2170 Prestons
Australie
Fax : +61 2 8783 4849
LEGRAND
15 Route provinciale du Sud, Immeuble Cap-Normandie, Lot 204 - 2ème étage
98800 Noumea
Nouvelle-Calédonie
Fax : +687 463 010
LEGRAND NEW ZEALAND LTD
106 - 124 Target Road
Glenfield Auckland
Nouvelle-Zélande
Fax : +64 800 476 329
LEGRAND AUSTRALIE
Nexus Industry Park, Building 4, 43-47 Lyn Parade
NSW 2170 Prestons
Australie
Fax : +61 2 8783 4849
LEGRAND NEW ZEALAND LTD
106 - 124 Target Road
Glenfield Auckland
Nouvelle-Zélande
Fax : +64 800 476 329
LEGRAND NEW ZEALAND LTD
106 - 124 Target Road
Glenfield Auckland
Tonga
Fax : +64 800 476 329
LEGRAND AUSTRALIE
Nexus Industry Park, Building 4, 43-47 Lyn Parade
NSW 2170 Prestons
Australie
Fax : +61 2 8783 4849
LEGRAND
15 Route provinciale du Sud, Immeuble Cap-Normandie, Lot 204 - 2ème étage
98800 Noumea
Nouvelle-Calédonie
Fax : +687 463 010

