Skip to main content
Logo print
Discover the e-Catalog

Safety & Scalability at the heart of Data Center


The Cablofil range of Wiremesh Cable Baskets offers multiple options in terms of performance and numerous benefits. A wide range of sizes, several heights and widths, and different finishes, either standard or custom-configured, ensure perfect adaptation to the specific requirements of data centers.

Discover Cablofil, the Touchstone for Cable Management

Safe T Edge

Constructed of high-quality, precision-engineered welded steel wire, Cablofil reduces the probability of cable damage and personal injury (for installers/staff) thanks to its Safe-T-edge's DNA

Hygenic Design

Easy visual inspection, access and maintenance of cables, even in multi-level wire mesh tray installations

Electric Resistance

Earthing among the lowest measured electrical resistance. Standards require to be under 50mΩ, Cablofil is <1mΩ!

Optimal Cable

Optional Cable liners protecting and hiding cables

DESIGN & MOUNTING

Range Optimised for Data Center

Flexible and reusable design

Lifetime personal & cable safety

Global availability & easy access to parts

Quick and autocoupler integration

Reducing parts on site or stock by design

Durable Surface Treatment Possibility

Plenty of surface treatments are available to meet your specific needs. 

In our Technical Guide, you’ll find all you need to know about safety instructions, standards, materials, surface treatments, safe working loads, earthing, electrical continuity, fire resistance, and more to ensure relevant and long-lasting installations!

More Installation Recommandations?

In the data center environment, where temperature and hygrometry are controlled, and pollution is non-existent, we recommend an electrogalvanised finish. In contrast to electrostatic risks, the threat of zinc whiskers is considered negligible. 

Need help choosing the right material for your project? Need more information on ISO 9223? Don’t hesitate to contact us!


TEST & CERTIFICATION

Gloablly Approved Designs

Cablofil has set the gold standard for cable management worldwide. Its success is the result of continuous innovation and high-quality manufacturing practices, earning the trust of engineers and contractors alike.

Most Certified & Tested Wiremesh

Cablofil is one of the most tested and certified cable tray systems on the market. It complies with major international standards, including IEC 61537 and NEMA (VE1 & VE2) requirements, and offers proven fire resistance (DIN 4102-12) through rigorous testing and certification.

A Wide Range of Materials

Design reliable, long-lasting installations by selecting the right wiremesh material to suit your specific environment.

TEST & CERTIFICATION

SUSTAINABILITY

Local Production, Global Quality

Cablofil is produced in different factories across the globe, ensuring consistent quality across all locations. 

This proximity to customer projects help to minimise the environmental impact of its activities by reducing the transport time required.

Recycled materials

Supporting circularity and resource efficiency, Cablofil Wiremes Cable Baskets are manufactured using a high proportion of recycled materials.

Up to 87% depending on the finishes: HR = 80% / EZ = 87% / HDG: 80% and Stainless Steel = 65%

Reducing Carbon Footprint

Standard High Resistance (HR) coating range reduces carbon footprint and improves PEP (Product Environmental Profile) values

Good eco-design practices are achieved in these phases

The HR finish stands out due to its performance and eco-friendly design. Its manufacturing process generates four times fewer CO₂ emissions (measured in grams of CO₂ equivalents), compared to the standard HDG (hot-dip galvanisation) finish, significantly reducing its environmental impact.


6 Systems Ensuring an Easy, Safe and Reliable Installation

Safe-T-Edge Wire Mesh

Safe-T-Edge Wire Mesh System Advantages


Cablofil Safe-T-edge reduces the probability of cable damage and personal injury (for installers/staff).

T-joint system welds the lateral wires to the bottom edge of the top wires, eliminating sharp edges and creating a smooth cable pathway:

Global Standardisation: same design and part number for every country 
Global Certification: compliance with international safety and performance standards  

Dedicated Data Center Range:

• 30, 54, 105 and 150 mm
• From 50 to 600 mm, and 900 mm

Couplers

EDRN System Advantages

EDRN System Advantages


High strength Guaranteed earth continuity Smooth rounded wires to protect cables and installers
Fasclic+ System Advantages

Fasclic+ System Advantages (Patented)


  • Easily installed in confined spaces and integrated auto-coupler on the length 
  • Fast coupling mode (for mounting or disassembling), no tool required
  • Available in all sizes and several material finishes

Bending Solutions

PA Inner Corner

PA Inner Corner System Advantages


  • No sharp edged (Patented Design)
  • Ensures cable radius maintained 
  • Helps avoid cable stress 
  • Less parts, more freedom (Bend, T or Cross construction with the same reference) 
  • Available in kit (RADT kit) with T radius and in different sizes
Cablobend

Cablobend Systems Advantages


  • Ensures consistency in installation quality 
  • 1 catalogue number to achieve 16 functions (Faster and Safer Bending: flat bend, inside and outside risers) 
  • Adjustable angles for vertical and horizontal planes 
  • Fast assembly with Fasclic+ design 
  • Available in 54 mm, 105 mm and 150 mm heights 
  • Global solution, standardised for worldwide compatibility

Safe Dropout

Cablofil

Inlay Plastic Inserts


  • Alleviates concerns over pinch point on cables 
  • Flame class : UL94 V0 
  • UV Rating: UL746C-F 
  • High dielectric strength 
  • Low moisture absorption 
  • RoHS compliant
 

Cable management projects require expertise, let's discuss yours with our team.

Related Downloads

Brochure: Data Center Cable Pathways
pdf
Brochure: Cablobend (Cablofil Wiremesh Cable Baskets)
pdf
Brochure: Fasclic+ (Cablofil Wiremesh Cable Baskets)
pdf
Certificate: Cablofil Certificate of Compliance
pdf
Certificate: Cablofil Cable Tray DNV Type Approval
pdf
PEP Certificate: Wire Cable Tray System Cablofil Stainless Steel & Corrosive Environments
zip
PEP Certificate: Wire Cable Tray System Cablofil EZ & GC
zip
Certificate: abP – P-MPA-E-15-006 – Cablofil - DE
pdf

Discover More Related Product Categories