Skip to main content
Logo print

High Density Cabling Cabinets - Middle of Row | Legrand United Kingdom

Powered by Minkels

What is Middle of Row (MoR) configuration?

The MoR configuration positions networking equipment and connectivity panels strategically in the middle of server rows. This central placement is key to its efficiency, allowing for shorter cable runs and more organized cable management. These cabinets optimize switching and routing infrastructure installations, operation, and maintenance, enabling your data center with unmatched efficiency and scalability.

Why choose MoR Configuration?

Middle of Row racks

Enhanced Cable Management

With MoR, the nightmare of tangled, unmanageable cables becomes a thing of the past. This configuration significantly reduces cable clutter, leading to a more organized and manageable environment.

Middle of Row racks

Cost-Effective

By shortening cable lengths, MoR reduces the overall expenditure on cabling. This cost efficiency is particularly beneficial for growing data centers needing frequent upgrades and expansions.

Middle of Row racks

Easy Access and Maintenance

With networking equipment centrally located, technicians have easier access for maintenance and upgrades, reducing downtime and improving overall data center productivity.

Middle of Row racks

Scalability

As your business grows, so does your need for scalable solutions. MoR's design inherently supports scalability, allowing for seamless integration of additional equipment without the hassle of major reconfiguration.

Middle of Row racks

Perfect for Diverse Needs

Whether you're a small enterprise or a large corporation, the MoR configuration is adaptable to a wide range of needs and sizes. It's an ideal solution for those seeking a balance between space utilization, cost efficiency, and operational effectiveness.

How Tailored MoR Cabinets Simplify Complex Cabling Challenges

title
PLAY

Optimizing Data Center Cable Infrastructure with MoR-Specific Cabinets

The Minkels Nexpand SR rack is a premier solution tailored for high density cabling, and thus Middle of Row (MoR) configurations in data centers, embodying innovation, flexibility, and efficiency. This rack is specifically engineered to enhance the installation, operation, and maintenance of switching and routing infrastructure, aligning seamlessly with MoR principles to simplify data center management challenges like cable management and equipment access.

Middle of Row racks

Built for Security and Accessibility!


Security features are integrated into the rack's design, including lockable doors and panels. Simultaneously, its structure provides technicians with easy access to all installed equipment, facilitating quick and safe maintenance tasks. Faster installation times because of one central hub. Dedicated, extra space provides a much easier and safer working environment. Recognizing that engineers installing IT equipment, cabling, and accessories ideally want to stand inside the cabinet, the SR cabinet includes an airtight base plate designed to support up to a 100kg load.

Middle of Row racks

Enhanced Cooling and Energy Efficiency


Incorporating strategic vent placements and pathways, the Nexpand SR cabinets optimize airflow around the installed equipment. This design effectively reduces hot spots and reliance on external cooling, leading to a more energy-efficient operation and prolonging the lifespan of the hardware.

By improving airflow and reducing the need for additional cooling, these cabinets help data centers significantly lower their energy consumption. The reduction in energy usage not only cuts operational costs but also decreases the environmental impact of data center operations.

 

Middle of Row racks

Simplifying Complex Cabling Challenges


Modular Design:

The modular nature of the Nexpand SR cabinets allows for unparalleled flexibility and scalability. Data centers can easily expand or reconfigure their setup to accommodate growing needs without extensive downtime or the need for complete overhauls, ensuring that the infrastructure can evolve in tandem with technological advancements.

Fully Customizable:

Emphasizing flexibility, the rack's modular design supports a wide range of configurations. Specifications include options for various heights (42U, 47U, 52U), depths, and widths, accommodating different data center sizes and scalability requirements. These cabinets can be tailored to meet the precise requirements of any operation, providing a personalized solution that grows with the data center.

Resources

Nexpand SR - Middle of Row Cabinets Brochure
pdf 1.62 MB
Nexpand SR - Middle of Row Cabinet Datasheet
pdf 617.67 KB

Contact Us

Recognizing that your data center's needs can be highly specific due to its unique location and conditions, we offer an extensive range of configurable design options. However, we understand that sometimes these options might not cover all your specifications. If our standard offerings don't fully meet your requirements, we're ready to develop a tailored solution just for you. Please reach out to us to discuss how we can address all your needs and explore the potential solutions together.

Explore the entire portfolio!

structured Cabling

Structured Cabling

Improve your data center's efficiency and performance with structured cabling. Streamline your data center's connectivity and organization with our structured cabling systems.

racks & cabinets

Minkels Racks and Cabinets

Looking for reliable and innovative solutions for your data center infrastructure? Explore our range of racks and cabinets, powered by Minkels, designed to optimize space and efficiency!