Skip to main content
Logo print

Raritan NX1 Smart PDUs | Legrand United Kingdom

logo

For over 30 years, Raritan has been the trusted choice for intelligent power distribution, serving the world’s most demanding data centers.

Discover the NX1 Smart PDU advantages: effortless deployment and maintenance for improved uptime, accurate monitoring, and reduced human error. With a modular, DCIM-agnostic design, advanced wireless technology, best-in-class cybersecurity, and flexible configurations, NX1 Smart PDUs deliver intelligent control, cost savings, and future-ready performance.

NX1 Smart PDUs: Reliable and Customizable for Rack Deployment

Engineered with hydraulic-magnetic circuit protection to prevent overloads and rated for high-temperature operation up to 60°C, it ensures consistent performance even under extreme conditions. With flexible configuration options, the NX1 Smart PDU adapts seamlessly to your specific infrastructure needs — making it an ideal solution for scalable and secure power management across data centers and demanding IT environments.

Smart PDU

Ensuring high efficiency at all levels

The Raritan NX1 Smart PDUs have been designed to meet the daily challenges encountered in data centers to improve uptime, to provide accurate monitoring and to ensure reliability.

 

Improving Uptime
 

Improving Uptime

  • 60°C-rated chassis
  • Resists high heat levels
  • Hydraulic magnetic breakers
  • Tolerates hot conditions
  • High fault interruption
Providing Accurate Monitoring
 

Providing Accurate Monitoring

  • Prevents data outages
  • Real-time load tracking
  • ±1% measurement accuracy
  • Works with all load types
  • Reliable data access
Ensuring Reliability
 

Ensuring Reliability

  • Hot swappable controller (combination of C13 and C19; upto 3 outlets types; German, UTE, BS, 1363 possible)  Boosts MTBF uptime
  • Third-party tested PDUs
  • ISO & CB certified gear
  • Each unit tested individually
  • Built for harsh sites

Reducing Human Error

Cord Locking System

Cord Locking System

  • Auto-lock outlets
  • 100N retention force
  • No unplug risk
  • Fits C14/C20 plugs
Numbered Outlets

Numbered Outlets

  • Numbered circuits
  • Easier cable routing
PDU Color-Coding

PDU Color-Coding

  • Colored circuits
  • Colored chassis
330° Rotating Input Cord

330° Rotating Input Cord

  • Rotates 330°
  • Easy rack fit
High-density Outlet Modules

High-density Outlet Modules

  • Compact design
  • Improved airflow
Server Side Locking

Server Side Locking

  • Rotary lock plugs
  • Dual-side locking

Optimized and reliable installation

Unlike traditional setups where each PDU needs its own controller, the NX1 system simplifies installation by using a single Smart Node controller. It gathers data from all Smart Ready PDUs and displays it in one interface—reducing hardware, improving reliability, and streamlining monitoring.

 

 

Based on your specific needs, you can opt for Smart Node-only or Smart Ready + Smart Node configurations. The Raritan NX1 Smart PDU range allows various deployment methods to accommodate different data center environments and constraints.

To optimize your IT deployments, the most innovative method is the RS485 cascading. Have one IP address for the daisy chain with a “port forwarding” method or one IP address for each PDU with a “bridging” method.

 

 

Your Benefits

Reduce your CapEx

Reduce your CapEx

Cut costs by reducing the number of controllers needed.

Reduce your OpEx

Reduce your OpEx

Lower operational expenses and simplify maintenance.

Save Costs & Improve Margin

Save Costs & Improve Margin

Optimize SKU counts and upsell access to smart features.

Easily Upgrade Smart PDUs

Easily Upgrade Smart PDUs

Upgrade from Smart Ready to Smart Node on demand.

Wireless Sensors to Monitor Environmental Risks

The NX1 Smart PDU delivers full visibility into rack conditions, from easy installation to precise data monitoring. Wireless sensors quickly attach inside your racks to track environmental risks that affect uptime, performance, and energy costs—helping you optimize operations and prevent outages.

Discover Our SmartSensors™
NX PDUs

NX1 Metered PDUs for Consumption Monitoring

Provide precise energy monitoring and simplify power management for scalable data center growth.

NX1 Switched PDUs for Easier Power Management

NX1 Smart Node PDUs offer device-level power switching, enhance uptime, and enable remote facility management — reducing travel-related costs and emissions.


Smart Monitoring & Alerting at a Glance

Smart Monitoring & Alerting at a Glance

Stay in control of your power infrastructure with intuitive monitoring, responsive alerts, and simplified configuration — all accessible via a user-friendly web interface. Whether you manage a single rack or multiple facilities, the system ensures full visibility and smarter energy decisions.

Delivering utmost protection

The NX1 Smart PDU platform combines robust hardware and intelligent software to deliver industry-leading cybersecurity and operational reliability. Designed with Raritan’s decades of expertise, it ensures continuous uptime and secure data center operations.

 

Key Security Features

Key Security Features

  • Advanced Encryption & Protocols: AES-256, HTTPS, SSH, TLS 1.3, Redfish, SNMP, JSON-RPC, MODBUS TCP
  • Secure Communications: IPv6/IPv4 support, strong password policies, login protection
  • Third-Party Audited: Compliant with stringent cybersecurity standards
Smart Firmware & Open Architecture

Smart Firmware & Open Architecture

  • In-house developed firmware for full control
  • Open, interoperable platform for seamless integration with DCIM and BMS tools
  • Continuous updates based on field feedback
Future-Proof & Intelligent

Future-Proof & Intelligent

  • Unified system for power-chain visibility
  • Easy automation and alerting
  • Supports scalable infrastructure growth

 

 


PodMaster

Pod Master: Create a fully secured Wireless network of of PDUs & Environmental sensors


Pod Master of Legrand delivers effortless, rapid, and secure deployment, along with advanced monitoring and control capabilities—empowering electrical engineers, data center managers and end customers. 

Pod Master transforms how you monitor Raritan NX1 PDUs. With support for up to 60 PDUs in a wireless mesh network, Pod Master eliminates patch cords and simplifies setup. 

Gain instant access to power data via mobile or web interface.


Contact our specialists for guidance and solutions that fit your infrastructure

 

_____


Download the NX1 Smart PDU Brochure

Download Now