Skip to main content
Blog & News
Our Brands
Request a Quote
Partner Login
Contact Us
Middle East (english)
Latin America (English)
Latin America (Espanol)
South East Asia (English)
Japan
Republic of Korea
Australia
New Zealand
Middle East (english)
Africa (english)
Africa (français)
France
UK
Turkey
Germany
Austria
Switzerland
Italy
Belgium
Netherlands
Spain
Others
USA
Canada
India
China
Grey Space
Grey Space
Transformers
Switchgear
Switchgear
ACBs: DMX³ (16 A to 6300 A)
MCCBs: DPX³ (630 A to 1600 A)
Electrical Energy Metering
Busbar & Busway
Busbar & Busway
High Power Busbar
RCP IP68 (630A to 6300 A)
XCP-HP (630A to 6300 A)
XCP-S (630A to 6300 A)
Fiberglass & Metal Tap-Off
Starline Track Busway
T3 (100A to 225A)
T5 (250A to 1250A)
Starline Critical Power Monitoring
End Feed Metering
Plug Metering
Retrofit Metering
Standalone Metering
Starline Remote Plug-In Actuator
UPS & STS
UPS & STS
High-Power Modular UPS
Keor FLEX (up to 1.2MVA)
Keor XPE (600 kVA to 2.1 MVA)
UPSaver (333kVA to 21 MVA)
Modular UPS
Keor MOD RI (25 kVA N+1 | 50 kVA N+1)
Keor Mod (25 kVA to 600 kVA)
Trimod HE (10 kVA to 80 kVA)
Conventional UPS
Daker DK Plus (1 kVA to 10 kVA)
Keor HPE (60 kVA up to 600 kVA)
Static Transfer Switches
Static Transfer Switches (16A to 3000 A)
UPS Accessories
Battery Cabinets (10 kVA to 800 kVA)
UPS Management Systems (Network Interfaces - Sensors)
Cable Pathways
Cable Pathways
Wire Mesh and Cable Trays
Cablofil Wire Mesh System
Fiber Raceway Cable Ducting
P31 Cable Tray System
Salamandre Secure Trunking
Ladders
GLO4 Light Duty Cable Ladder
Swifts Heavy Duty Cable Ladder
EZ Path Fire Stopping Devices
Transformers
Switchgear
Busbar & Busway
UPS & STS
Cable Pathways
>
ACBs: DMX³ (16 A to 6300 A)
MCCBs: DPX³ (630 A to 1600 A)
Electrical Energy Metering
>
High Power Busbar
RCP IP68 (630A to 6300 A)
XCP-HP (630A to 6300 A)
XCP-S (630A to 6300 A)
Fiberglass & Metal Tap-Off
Starline Track Busway
T3 (100A to 225A)
T5 (250A to 1250A)
Starline Critical Power Monitoring
End Feed Metering
Plug Metering
Retrofit Metering
Standalone Metering
Starline Remote Plug-In Actuator
>
High-Power Modular UPS
Keor FLEX (up to 1.2MVA)
Keor XPE (600 kVA to 2.1 MVA)
UPSaver (333kVA to 21 MVA)
Modular UPS
Keor MOD RI (25 kVA N+1 | 50 kVA N+1)
Keor Mod (25 kVA to 600 kVA)
Trimod HE (10 kVA to 80 kVA)
Conventional UPS
Daker DK Plus (1 kVA to 10 kVA)
Keor HPE (60 kVA up to 600 kVA)
Static Transfer Switches
Static Transfer Switches (16A to 3000 A)
UPS Accessories
Battery Cabinets (10 kVA to 800 kVA)
UPS Management Systems (Network Interfaces - Sensors)
>
Wire Mesh and Cable Trays
Cablofil Wire Mesh System
Fiber Raceway Cable Ducting
P31 Cable Tray System
Salamandre Secure Trunking
Ladders
GLO4 Light Duty Cable Ladder
Swifts Heavy Duty Cable Ladder
EZ Path Fire Stopping Devices
White Space
White Space
Minkels Racks & Cabinets
Minkels Racks & Cabinets
Types of Cabinets
Server and Network Cabinets
Colocation Cabinets
Nexpand TR Cabinets - Rack and Stack
Nexpand SR Cabinets - Middle of Row
Options
Airflow Management
Cabinet Cable Management
Extension Kit
PDU Mounting
Secure your cabinet
Solutions
Unlimited possibilities
Next level reliability
Best energy efficiency
Next level security
Configure your cabinets
Beyond cabinet configuration
Containment
Containment
Free Standing Corridor
Cold Containment
Hot Containment
Containment Solutions
Consultation and Design Services
Containment portfolio to meet all needs
Understanding types of containment
Data Center Cages
Cooling
Cooling
Row-based Cooling
Chilled Water Coolers
DIrect Expansion Coolers
USystems Rear door cooling
CL20 ProActive
CL21 Smart Passive
CL23 High Performance Capacity
In-Rack Power Management
In-Rack Power Management
Power Distribution
Raritan PX4 Rack PDUs [NEW!]
Server Technology PRO4X Rack PDUs [NEW!]
Raritan PX3 Rack PDUs
Server Technology PRO3X & PRO2 Rack PDUs
Server Technology 48V DC PDUs
Other Intelligent Rack Power Solutions
Raritan Inline Meters
Raritan Intelligent Hybrid Rack Transfer Switch
Raritan Branch Circuit Monitoring
Raritan Compact Power & Control
Rack Management
Asset Management Solution
Smart Rack Controller
SmartLock
SmartSensors™
Power Accessories
PDU Mounting Brackets
SecureLock™ Power Cords
Solutions
Environmental Monitoring
PDU Setup and Management
Power Capacity Planning
Three Phase PDUs
Power Monitoring
Security at the Rack
KVM & Serial
KVM & Serial
KVM-over-IP
4k KVM-over-IP Single Port Solution
High Performance KVM-over-IP
Small to Midsize Business IP KVM Switch
Centralized Server Management
CommandCenter® Secure Gateway
CAT5 KVM Switches
Dual Monitor KVM Switch
MasterConsole Digital
Rackmount Console Drawers
LCD Drawer and KVM Switch
LED-Backlit LCD Console Drawers
Serial Console Servers
Dominion SX II
Secure Desktop KVM
Raritan Secure Switch
KVM Accessories
Cat5 Reach DVI HD
Dominion KX User Stations
Dominion KX IV Enhanced User Station
Dominion® Serial Access Modules
Fiber-to-Ethernet Media Converter
Local Console Controller
KVM Selection Guide
Structured Cabling
Structured Cabling
Meet-Me-Room Solutions
White Space Solutions
Advanced Low Loss HD Fiber (Acclaim)
HPC Applications (Infinium)
Mix & Match Fiber Copper (LCS3)
Minkels Racks & Cabinets
Containment
Cooling
In-Rack Power Management
KVM & Serial
Structured Cabling
>
Types of Cabinets
Server and Network Cabinets
Colocation Cabinets
Nexpand TR Cabinets - Rack and Stack
Nexpand SR Cabinets - Middle of Row
Options
Airflow Management
Cabinet Cable Management
Extension Kit
PDU Mounting
Secure your cabinet
Solutions
Unlimited possibilities
Next level reliability
Best energy efficiency
Next level security
Configure your cabinets
Beyond cabinet configuration
>
Free Standing Corridor
Cold Containment
Hot Containment
Containment Solutions
Consultation and Design Services
Containment portfolio to meet all needs
Understanding types of containment
Data Center Cages
>
Row-based Cooling
Chilled Water Coolers
DIrect Expansion Coolers
USystems Rear door cooling
CL20 ProActive
CL21 Smart Passive
CL23 High Performance Capacity
>
Power Distribution
Raritan PX4 Rack PDUs [NEW!]
Server Technology PRO4X Rack PDUs [NEW!]
Raritan PX3 Rack PDUs
Server Technology PRO3X & PRO2 Rack PDUs
Server Technology 48V DC PDUs
Other Intelligent Rack Power Solutions
Raritan Inline Meters
Raritan Intelligent Hybrid Rack Transfer Switch
Raritan Branch Circuit Monitoring
Raritan Compact Power & Control
Rack Management
Asset Management Solution
Smart Rack Controller
SmartLock
SmartSensors™
Power Accessories
PDU Mounting Brackets
SecureLock™ Power Cords
Solutions
Environmental Monitoring
PDU Setup and Management
Power Capacity Planning
Three Phase PDUs
Power Monitoring
Security at the Rack
>
KVM-over-IP
4k KVM-over-IP Single Port Solution
High Performance KVM-over-IP
Small to Midsize Business IP KVM Switch
Centralized Server Management
CommandCenter® Secure Gateway
CAT5 KVM Switches
Dual Monitor KVM Switch
MasterConsole Digital
Rackmount Console Drawers
LCD Drawer and KVM Switch
LED-Backlit LCD Console Drawers
Serial Console Servers
Dominion SX II
Secure Desktop KVM
Raritan Secure Switch
KVM Accessories
Cat5 Reach DVI HD
Dominion KX User Stations
Dominion KX IV Enhanced User Station
Dominion® Serial Access Modules
Fiber-to-Ethernet Media Converter
Local Console Controller
KVM Selection Guide
>
Meet-Me-Room Solutions
White Space Solutions
Advanced Low Loss HD Fiber (Acclaim)
HPC Applications (Infinium)
Mix & Match Fiber Copper (LCS3)
Customers
Customers
Customer Cases
Data Center Insight Podcast & Magazine
Customer Cases
Data Center Insight Podcast & Magazine
Resources
Resources
Data Center Insight Library
Data Center Insight Library
Application Briefs
AI-ready solutions
White Papers
Data Center Insight Magazine
News & Blog
Frequently Asked Questions (FAQs)
Product Documentation
Videos
Tools
Tools
Online Demos & Test Drives
Minkels eCatalog
Raritan - iPDU Selector
Servertech - Build your own PDU
Visio Stencils
BIM Files
Experience Centers
Support
Data Center Insight Library
Product Documentation
Videos
Tools
Experience Centers
Support
>
Application Briefs
AI-ready solutions
White Papers
Data Center Insight Magazine
News & Blog
Frequently Asked Questions (FAQs)
>
Online Demos & Test Drives
Minkels eCatalog
Raritan - iPDU Selector
Servertech - Build your own PDU
Visio Stencils
BIM Files
Our Partners
About Us
About Us
Legrand Group
Legrand in Data Centers
Legrand in Data Centers
Borri
Modulan
Cablofil
Legrand
Minkels
Raritan
Server Technology
Starline
Usystems
Zucchini
CSR
Careers
Careers
Career Opportunities
Events
Contact Us
Legrand Group
Legrand in Data Centers
CSR
Careers
Events
Contact Us
>
Borri
Modulan
Cablofil
Legrand
Minkels
Raritan
Server Technology
Starline
Usystems
Zucchini
Careers
>
Career Opportunities
Blog & News
Our Brands
Request a Quote
Partner Login
Contact Us
Middle East (english)
Latin America (English)
Latin America (Espanol)
South East Asia (English)
Japan
Republic of Korea
Australia
New Zealand
Middle East (english)
Africa (english)
Africa (français)
France
UK
Turkey
Germany
Austria
Switzerland
Italy
Belgium
Netherlands
Spain
Others
USA
Canada
India
China
Search
Suggestions
You are not authorized to access this page.