"Quiet period*" starts January 13, 2026
* Period of time when all communication is suspended in the run-up to publication of results.
Access webcast
"Quiet period*" starts January 13, 2026
* Period of time when all communication is suspended in the run-up to publication of results.
Access webcast
Legrand Live
Appointments to the Legrand Group Executive Committee
Release for the first nine months of 2025
Legrand awarded the “ Grand Prix Durabilité 2023-2025 ” by AGEFI
Legrand announces the acquisition of Avtron Power Solutions in the United States
2025 first-half results
2025 first-half sales
Legrand and Cogelec Développement's shareholders sign an agreement for Legrand to acquire a majority stake in Cogelec, a French specialist in access control
Group | 01.09.2026
Appointments to the Legrand Group Executive Committee
Legrand announces the arrival of three new members of its Executive Committee: Blandine Antoine, Executive VP Products and Technology, Delphine Bazaud, Executive VP Operations, and Juan Moreno-Alamo, Executive VP Strategy, Brands and Digital.
Finance | 11.06.2025 07:00
Release for the first nine months of 2025
Over the first nine months of 2025, Legrand reported sales growth of +14.5% excluding currency effects and an adjusted operating margin of 20.7% after acquisitions
Organic growth: +8.2% driven by strong momentum in datacenters
Net profit attributable to the Group: 12.8% of sales
Free cash flow: growing +16.3%
7 acquisitions announced since the beginning of the year
...
Group | 10.29.2025
Legrand awarded the “ Grand Prix Durabilité 2023-2025 ” by AGEFI
Legrand has been awarded the “Grand Prix Durabilité 2023-2025 “ by AGEFI, during the Sustainable Companies Awards ceremony held in partnership with EcoVadis and Ethics & Boards.
Acquisition | 10.02.2025 20:00
Legrand announces the acquisition of Avtron Power Solutions in the United States
Legrand announces the acquisition of Avtron Power Solutions2 in the United States, a global leader in load banks1 and power quality solutions for datacenters and other critical applications
Based in Cleveland, Ohio (USA), Avtron is a leading global provider of load banks and power quality solutions that serve a wide range of high-growth markets, like datacenters, where reliable delivery of power is required. The company is expected to generate nearly $350 million in revenue in 2025, with high profitability...
Finance | 07.31.2025 07:30
Legrand reports +15% sales growth in first-half 2025, excluding exchange-rate impact and an adjusted operating margin of 21.0% after acquisitions
Organic growth over the half year: +9%, driven by datacenters
Net profit attributable to the Group: 13.2% of sales
2025 full-year targets revised upward
Sales growth of +10% to +12% excluding exchange-rate impact
Adjusted operating margin (after acquisitions): 20.5% to 21.0% of sales
...
Finance | 07.17.2025 07:30
In the first-half of 2025, consolidated sales rose by +13.4% compared to the same period in 2024, and by +15.0% excluding the impact of exchange rates, to reach a total of €4,774 million.
Organic growth in sales was +9.0% for the period, including +10.1% in the second quarter, largely fueled by continued strong growth in datacenter activity.
Over 6 months, the broader scope of consolidation boosted sales by +5.5%, and the exchange-rate effect was -1.4%.
2025 full-year sales target revised upward1
Acquisition | 07.09.2025 18:00
Legrand (Euronext - FR0010307819 – LR) and Cogelec (Euronext Growth - FR0013335742 - ALLEC)
announce the signing of an agreement on the acquisition by Legrand of Cogelec, a company listed on
Euronext Growth in Paris and specializing in access control in buildings, with revenue of €74 million in 2024.