Skip to main content
Logo print

Rack PDU Feature Options | Server Technology | Legrand United Kingdom

logo

Rack PDU Feature Options

Server Technology's power strategy experts have provided power solutions for labs, data centers, and telecommunications operations for 30 years. Over 60,000 customers around the world rely on our rack power distribution units and award winning power management solutions to reduce downtime, facilitate capacity planning, improve energy utilization, and drive efficiency. With the best quality, best technical support and most patents, Server Technology products provide uncompromising reliability, innovation, and value for the data center.

Branch Circuit Protection

Branch Circuit Protection


This PDU meets the UL and IEC 60950-1 requirement for branch circuit protection through use of UL489 rated magnetic-hydraulic circuit breakers or UL248 fuses.

High-Density Outlet Technology

High-Density Outlet Technology


The highest outlet density available in a network connected PDU. Meets IEC C13 and C19 specifications, plus high native retention and UL94V-0 flame rating.

Input Current

Input Current Monitoring


Easy-to-read LEDs display current per phase to help prevent overloads & simplify 3-phase load balancing in high density cabinets.

Alternating-Phase Outlets

Alternating-Phase Outlets


3-phase power is wired in an alternating fashion per outlet for simplified load balancing, reduced cord lengths, and better airflow.

Temperature/Humidity Monitoring

Temperature/Humidity Monitoring


Primary and Expansion (select products) units each support two external 10' (3m) T/H probes. Receive SNMP-based alerts and email notifications.

Current Monitoring

Branch Current Monitoring


PRO2 monitors current at each breaker branch and provides SNMP-based alerts and emails on high usage that risks a tripped circuit.

Linkable Expansion

Linkable Expansion


Connect an Expansion PDU to a Primary PDU for power monitoring of separate power circuits from a single IP address.

Temperature

High Temperature Rating


This product has been tested and approved for safe and reliable operation in 60°C (140°F) data center environments.

Star Multi-Linking

Star Multi-Linking


PRO2 provides the ability to link up to four power circuits using one IP address. Primary Expansion PDU provides backup power to network card.

 Network Card

Hot-Swap Network Card


Network access is ensured when power is lost to the Primary unit with backup power provided by the primary Expansion unit.
 Security & Communications

IP Access, Security & Communications


Web, SSH, Telnet, SNMPv2c & v3, RS-232 serial, 10/100 Base T-Ethernet, LDAP(S), TACACS+, RADIUS, DHCP, & SMTP/email.

Power Pivot

Power Pivot™


The 90 degree rotatable power cord allows for standardized deployment at any facility no matter where power must be routed.

Outlet Control

Outlet Control


On Switched PDUs, cycle power to individual outlets or groups of outlets to reboot servers. Or, power off unused receptacles.

POPS

POPS® (Per Outlet Power Sensing)


Monitor Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest Factor, Power Factor, and Energy per outlet.

Flexible Mounting

Flexible Mounting


This PDU includes standard button mounts along with provisions for custom mounting brackets (contact Server Technology for details).

PIPS

PIPS® (Per Inlet Power Sensing)


Monitor Current Load (A), Voltage (V), Power (W), Apparent Power (VA), Crest Factor, Power Factor, & Energy per inlet.

Cable Retention

Cable Retention


Reduces accidental disconnects by ensuring that power cords are solidly connected to their respective devices.

Startup Stick

Startup Stick™


The quick and easy solution to PDU configuration when DHCP is not available.

Color Coded PDUs

Color Coded PDUs


Select from six colors to designate PDU circuits in the data center — black, white, red, green, blue, and yellow.