Skip to main content
Logo print

KVM accessories - Cables | Legrand United Kingdom

Powered by

Remote Access

KVM Extender over Cat5

The latest generation of Raritan's DVI HD KVM Extender over Cat5 provides 1080p HD video quality while enabling remote access to DVI and VGA ports on PCs, servers or KVM switches. The remote user console (USB keyboard, USB mouse, video and audio control) can be located from 100 meter/330 feet to 1,000 meter/3,300 feet away from the remote device (via Ethernet switch daisy-chaining); enabling storage in separate, secure, non-harsh environments. The solution also provides support for speakers and microphones.

Features Include:

  • DVI & VGA input/output with video resolution up to 1920 x 1200@60 Hz
  • Video/USB/RS232/audio basic extension
  • Cat5 distance is 330 feet (100 meters), and the distance can be up to 3,300 feet (1,000 meters) via gigabit Ethernet switch daisy-chaining
  • Transparent USB extension: USB2.0 x 2 ports for USB Hub and USB1.1 x 2 ports for USB HID such as Touch screen (USB1.1), Printer (USB2.0), Smart Card Reader, Keyboard & mouse (USB1.1)
  • Dual consoles: one on Transmitter (TX unit) & one on Receiver (RX unit)
  • Three cyclic console switching modes: (1) TX & RX / (2) RX only / (3) TX only
  • Console switching via Remote/Local push button on TX
  • Bidirectional audio analog line-in/line-out extension
  • One-to-many AV broadcast by using daisy-chained gigabit Ethernet switches
  • Firmware upgradeable
  • Rack mountable

Minimize your risk, store your PCs, servers or KVM switches in secure, non-harsh environments, while still having remote access and control. Support for a wide range of configurations and Raritan KVM switches.

Superior Video Resolution

Up to 1920x1200 high definition video resolution and video sharing to multiple receivers via Ethernet switches.

image 2

Local and Remote Console Access

Dual console support enables local and remote control up to 330 feet via a single Cat5 cable (3,300 feet via daisy-chained Ethernet switches) away from the remote device.

image 3

Broadcasting Connections

One transmitter can be connected to multiple receivers so that more than one remote user can view the computer or audio/video device connected to the transmitter. This is for broadcasting applications such as demo room or show room.

image 4

Multiple Connections

The remote user console supports USB keyboard, USB mouse, USB peripherals, DVI/VGA video, audio speaker, microphone, EDID emulation, and a serial device.

Explore how our KVM expertise can enhance your operations and streamline your IT management.

Downloads


DOMINION KXIII
pdf 820.34 KB
CommandCenter secure gateway
pdf 331.85 KB
DOMINION LXII
pdf 689.12 KB
DOMINION SXII
pdf 472.78 KB