

USystems Successfully Delivers Critical IT Cooling Infrastructure to Sony Europe, UK Technology Centre
Project at a Glance | |
---|---|
Location | United Kingdom |
End User | Sony Europe, UK Technology Centre |
Application | Server Room, High-Density Equipment Cooling |
Legrand Solution | EDGE-3 Soundproof Micro Data Center (MDC) |
Key Results | Quiet and compact 12 kW cooling, 1 m² footprint, modular expandability, easy deployment |
Sony Europe B.V. is a division of the global Sony Group Corporation, responsible for driving innovation across consumer electronics, professional solutions, and manufacturing excellence throughout the region.
Its UK Technology Centre in Wales not only supports Sony’s product and customer service operations, but also serves as a hub for advanced manufacturing, housing over 30 related start-ups and earning multiple national awards for quality, sustainability, and environmental leadership.
The Challenge
Sony Europe’s UK Technology Centre required a compact, energy-efficient, and scalable cooling solution for its internal IT and server environment. Despite their initial interest in ColdLogik Rear Door Coolers for high heat loads, site constraints, specifically the lack of access to a water supply, rendered that option unfeasible.
What they needed was:
A dry, self-contained cooling system
A small physical footprint
The ability to scale or expand over time
Compliance with their high environmental and operational standards
The Solution
After visiting the USystems Cheltenham Technology Centre, Sony identified the EDGE-3 Soundproof Micro Data Center as the optimal fit.

EDGE-3 Soundproof Micro Data Center
This plug-and-play solution is delivered pre-configured, with a built-in air-cooling system and intelligent controls for effortless installation.
It provides up to 12 kW cooling capacity, all within just 1 square meter of floor space.

Key product features:
Energy-efficient air-cooled system (no water required) 28.5 dBA noise reduction (99.9% of IT equipment noise)
Adjustable rack depth with an optional extension kit (+300 mm) to accommodate deeper IT equipment and high-performance servers
Six cable entry ports, adjustable front and rear mounting angles
The Result
Sony Europe’s UK Technology Centre, renowned for manufacturing excellence and environmental responsibility—can now operate in a high-performance, high-density IT space in complete acoustic comfort, without additional infrastructure complexity.
12 kW thermal load support with dry cooling
Noise reduction up to 99.9% — critical in non-dedicated office/factory space
Minimal 1 m² footprint preserves valuable floor real estate
Fully pre-configured for rapid deployment
Expandable design ensures long-term adaptability
Discover some of our other cases
_____

Data Center Insights: Edition 5
