Skip to main content
Logo print

Advanced Connectivity | Legrand United Kingdom

Powered by Legrand

Structured Cabling

Cut Cost. Cut Complexity. Cut Cassettes.

The bandwidth in data centers is constantly increasing, and the technology for transmitting data rates of up to 400 GBit/s and beyond to meet this demand is already in the starting blocks. The requirements for cabling solutions are also increasing. Existing fiber optic cabling systems are reaching their limits due to the ever-increasing data transfer rates, posing varying challenges around polarity, optical loss, rapid deployment, available components, and costs. Those who want to make the fiber optic network in their data center future-proof, scalable, and at the same time application-neutral need to rely on future-oriented technology.

acclAIM has redefined connectivity by replacing pre-terminated cassette-based solutions with direct connections, which reduces additional components and costs. acclAIM offers the only connectivity on the market with a near-lossless link, almost unlimited scalability, and no gender considerations. The Direct Mating Breakout and Application Defined Polarity vastly improve density and flexibility, enables sustainable migration, and significantly improve the system lifecycle.

Eliminate the cassette 

Eliminate the cassette 


The lowest optical loss pre-terminated solution maximizes optical headroom, removes performance barriers, minimizies cost, and increases density while simplifying the design and delivery.

Direct Mating Breakout 



The AcclAIM high-performance connectors mate directly to an array of twin fiber patch cords, simplifying connectivity and eliminating the difficulties associated with pins and polarity
 

Reduce costs

Reduce costs 


The acclAIM solution reduces costs by making patch cable installation 40% quicker and 60% faster to remove, and increases the speed of moves, adds, and changes. The single connection point of the Direct-Mating Breakout, halves the test time after connection. There are no concerns about genders or pins; polarity changes take less than six seconds. All these advantages make the acclAIM solution a valuable building asset, saving CAPEX and OPEX throughout its lifetime.
 

Design smarter

Design smarter 


Simple design, fewer components, and near-lossless performance combined with application-defined on-site polarity adjustment enable acclAIM to deliver a multi-generational lifecycle with a single installation of a sustainable building asset for decades to come.
 

Experience the power of Acclaim and request a sample box today.

Downloads


Advanced Connectivity
pdf 7.05 MB
Structured Cabling Solutions
pdf 16.66 MB
Brochure: Legrand Data Center Solutions (2025)
pdf