Cambridge University's £20M Green Data Center Leading the Way in the HE Sector
Project at a Glance | |
|---|---|
| Location | West Cambridge, United Kingdom |
| End User | University of Cambridge |
| Application | Multi-user data centre for UIS, HPCS |
| Legrand Solution | ColdLogik Rear Door Heat Exchangers (RDHx) |
| Key Results | Target PUE of 1.2, up to 30 kW per cabinet cooling, 10% carbon reduction vs 2013 levels, £20M strategic investment |
University Information Services (UIS) has just taken ownership of its new data centre on the West Cambridge Site, which will enable many of the University’s disparate machine rooms to be brought together into one industry-leading energy efficient, secure, fully managed facility. By adopting a highly efficient 'chilled water' hybrid cooling technology that is unique amongst multi-user data centres within the University sector, the data centre is expected to significantly reduce power consumption and deliver to the University a 10% reduction in carbon emissions compared against its 2013 levels.
Challenge: Meeting Diverse IT Loads with One Sustainable Design
By early 2013, it was estimated that 90% of the world's digital data had been created during the previous 2 years. The amount of power required to store digital data accounts for 30-40% of any data centre's running costs, and McKinsey estimate that carbon emissions from data centres will quadruple by 2020, overtaking the airline industry in its impact on climate change. As a result, data centre design is rapidly evolving to place energy efficiency at the heart of the design process. The University of Cambridge is committed to reducing its environmental impact. Its Carbon Management Plan for 2010-2020 commits to reducing the University's energy-related emissions by 34% by 2020 compared to 2005/06 base levels, so when it came to commissioning a new data centre, energy efficiency and carbon reduction was a prime motivator. Rather than attempting to refurbish its existing diverse data storage infrastructures, the University and Cambridge Assessment formed a partnership to invest £20M in a bespoke world-class facility to support business operations, teaching and learning, and research communities for years to come.
The University of Cambridge is committed to reducing its environmental impact. Its Carbon Management Plan for 2010-2020 commits to reducing the University's energy-related emissions by 34% by 2020 compared to 2005/06 base levels, so when it came to commissioning a new data centre, energy efficiency and carbon reduction was a prime motivator. Rather than attempting to refurbish its existing diverse data storage infrastructures, the University and Cambridge Assessment formed a partnership to invest £20M in a bespoke world-class facility to support business operations, teaching and learning, and research communities for years to come.
The Solution: Determining the Right Approach
The Cooling Solution
Traditional design approaches would advocate using three separate systems to support the three users' IT load types. After significant analysis, however, a 'one system' approach using the most appropriate new technology emerged as the best design solution.
The early design decision to supply air at the elevated ASHRAE A2 temperature range for all three user types unlocked the potential for creating our highly efficient design. The 'chilled water' solution pushes the industry towards a more flexible, yet still highly efficient system, delivering '100% free' cooling.
This would not have been possible without the University's coming to trust that the benefits of using this novel 'chilled water' system would far outweigh the risks – a decision many data centre clients would have shied away from.
Innovative hybrid cooling technology
Many approaches to cooling were explored, including all-air indirect evaporative systems. Power Utilization Effectiveness (PUE) and costing exercises were undertaken to assist with the tough decision-making. To meet the University's aspirations, however, it became obvious that the right solution for our data centre would need to go beyond the capabilities of all-air evaporative cooling. In preference, a 'chilled water' system was developed to deliver the same benefits of evaporative cooling, but without the use of chillers.
This has allowed us to support both the low IT densities, which use hot-aisle containment and CRAH cooling, and the high IT density, which relies on rear-door cooling. To support the high-density cabinets for High Performance Computing, a back-of-rack cooling solution was adopted following the success of the system in a trial environment.
Working with local supplier, ColdLogik, the University has been able to experiment and determine the optimum system settings to deliver the highest efficiency levels.
Designed for high availability and resilience
The centre has two independently routed Point of Presence rooms providing the incoming communications to the University. All the data cabinets, CRAHs, back-of-rack coolers, and electrical equipment in the building have dual power feeds. Main power is supplied via dual 11,000KV feeds from UK Power Networks (UKPN) via separate substations, and a single 3,150Kva transformer.
The centre has a 2,200Kva initial capacity from our provider, which can rise to 3,000Kva when this becomes available from UKPN. Backup power is guaranteed by three 1,100Kva generator sets configured to N+1 (only two of which are required to supply sufficient backup power), with enough fuel to run for 72 hours.
The three Hybrid Dry cooling towers are also designed for N+1 resilience, and only two of the three are required for normal operation. Three 1,000Kva modular UPSs – also configured to N+1 – each comprising five 200Kva modules with intelligent controls, deliver 98% power efficiency.
Two UPS output panels deliver separate A and B feeds to each cabinet via an overhead track busbar system, chosen for its flexibility. Power distribution is controlled and metered by intelligent cabinet power strips.
Outcome: Low Power, Low Carbon
Power usage effectiveness (PUE) is a measure of the ratio of power used by the data centre to the power consumed by the actual IT equipment; a perfect PUE would be 1. In January 2013, the European average was still more than 2.5.
Once fully operational, the West Cambridge Data Centre aims to deliver an overall PUE of 1.2, which is not far off that of large global players like Google (1.11 average for Q2 2014) and Facebook (1.06 and 1.08 averages for its two data centres, May 2013) who have made significant investments in their green data centres. As a result of the power efficiency, we expect to see University carbon emissions reduce by 10% compared to current levels from its various machine rooms.
Looking ahead
The data centre is currently undergoing final testing, and new technical staff are being recruited to operate the facility. Over the coming months a phased transition approach will see equipment relocated to the date centre, with much of it planned to be operational by year end.
A Decade of Resilient, Future-Proof Cooling at Cambridge Powered by ColdLogik and Legrand
Learn more about Cambridge’s data center evolution over 10 years—and how the Legrand–Cambridge partnership addressed changing demands and constraints.
Discover some of our other cases
_____
Data Center Insights: Edition 5
Canada
Latin America (English)
Latin America (Espanol)
USA
China
India
Japan
Republic of Korea
South East Asia (English)
Austria
Belgium
France
Germany
Italy
Netherlands
Spain
Switzerland
Turkey
UK
Africa (english)
Africa (français)
Middle East (english)
Australia
New Zealand