Skip to main content
Logo print

Different Types of UPS: Complete Guide to Uninterruptible Power Systems | Legrand United Kingdom

Different Types of UPS: Complete Guide to Uninterruptible Power Systems

Blog 19/08/2025
Legrand Data Center Grey Space UPS

Different Types of UPS: Complete Guide to Uninterruptible Power Systems

 
Understanding UPS System Classifications


Different types of UPS systems provide varying levels of power protection, each designed to address specific application requirements and budget considerations. Understanding these distinctions is crucial for selecting the optimal uninterruptible power supply that matches your equipment's sensitivity and operational criticality.


The three primary UPS topologies—standby (offline), line-interactive, and online double conversion—differ fundamentally in how they process power and respond to electrical disturbances. Each type offers distinct advantages in terms of protection level, efficiency, cost, and suitability for specific applications, from basic home office equipment to mission-critical data center operations.


Standby UPS Systems: Basic Power Protection


Operating Principles and Architecture


Standby UPS systems, also known as offline UPS, represent the most basic and cost-effective approach to power protection. Under normal operating conditions, utility power flows directly through the UPS to connected equipment via a transfer switch, with the battery charger and inverter remaining in standby mode.


When the UPS detects a power outage or voltage outside acceptable parameters, it activates the transfer switch to disconnect utility power and engage the battery-powered inverter. This switching process typically takes 4-10 milliseconds, during which connected equipment must rely on internal power reserves or capacitive storage to maintain operation.


The simplicity of standby UPS design results in high efficiency during normal operation, typically 95-98%, since power flows directly from utility to load without conversion losses. However, this direct connection means that power quality issues such as voltage sags, surges, and electrical noise pass through to connected equipment with minimal filtering.


Applications and Limitations


Standby UPS systems provide adequate protection for non-critical applications where brief power interruptions are acceptable. Common applications include home office equipment, desktop computers, basic networking devices, and other electronics that can tolerate short transfer times.


Key Characteristics:

  • Transfer time: 4-10 milliseconds
  • Efficiency: 95-98%
  • Cost: Lowest among UPS types
  • Power conditioning: Minimal surge protection only
  • Typical capacity range: 300VA to 3000VA


Ideal Applications:

  • Home office and personal computers
  • Basic networking equipment
  • Consumer electronics
  • Applications tolerant of brief interruptions


The primary limitation of standby UPS systems lies in their minimal power conditioning capabilities. Voltage fluctuations, frequency variations, and electrical noise pass through to connected equipment, potentially causing performance issues or component stress over time.


Line-Interactive UPS Systems: Enhanced Power Conditioning


Advanced Voltage Regulation Technology


Line-interactive UPS systems enhance the basic standby design by incorporating automatic voltage regulation (AVR) technology that corrects common power quality issues without switching to battery power. This topology uses a variable-ratio transformer or buck-boost transformer to adjust output voltage when input voltage deviates from acceptable ranges.


During normal operation, the UPS operates as a battery charger while simultaneously providing voltage regulation. When input voltage falls outside predetermined thresholds but remains within the AVR correction range, the system automatically adjusts voltage without transferring to battery power, extending battery life and reducing wear.


The line-interactive design provides superior power conditioning compared to standby systems while maintaining high efficiency, typically 95-98%. The continuous operation of voltage regulation circuitry enables correction of brownouts, overvoltages, and voltage fluctuations that would force a standby UPS to switch to battery power.


Enhanced Protection Features


Modern line-interactive UPS systems offer sophisticated protection features that address the majority of power quality issues encountered in typical electrical environments. The integrated AVR functionality handles voltage variations of ±15-20% without battery intervention, significantly reducing battery cycling and extending operational life.


Advanced Features:

  • Automatic voltage regulation (AVR)
  • Pure sine wave output (in premium models)
  • Frequency regulation capabilities
  • Enhanced surge suppression
  • EMI/RFI noise filtering
  • Transfer time: 2-6 milliseconds


Optimal Applications:

  • Small to medium business servers
  • Network equipment and telecommunications
  • Point-of-sale systems
  • Workstations and departmental computing
  • Applications requiring voltage stability


Line-interactive systems excel in environments with moderate power quality issues, providing an excellent balance between protection level and cost-effectiveness. They particularly benefit applications in areas with unstable utility voltage, where constant battery switching would quickly degrade a standby UPS.


Legrand's Line-Interactive Solutions

keor SPE Tower, Keor SPE RT, Keor SP series, Keor multiplug
 

Legrand offers comprehensive line-interactive UPS solutions designed for diverse application requirements, from basic protection to advanced power conditioning.


Keor SPE Tower: Single-phase line-interactive UPS delivering 750VA to 3000VA with pure sine-wave output and integrated AVR technology. Features microprocessor control, LCD display, and hot-swappable valve-regulated batteries for reliable protection of workstations, servers, and small IT systems.


Keor SPE RT: Convertible single-phase line-interactive UPS delivering 750VA to 3000VA with pure sine-wave output and integrated AVR technology. Offers tower or 19" rack installation, reversible LCD display, and hot-swappable front-access batteries for versatile protection of IT networks and professional equipment.


Keor SP Series: Single-phase line-interactive UPS delivering 600VA to 2000VA with integrated AVR technology. Features CPU-controlled operation and valve-regulated batteries for reliable small office and workstation protection.


Keor Multiplug: Compact line-interactive UPS providing 600VA and 800VA capacity with integrated electronic voltage stabilizer. Designed for home office and small business applications requiring reliable power conditioning.


Online Double Conversion UPS: Maximum Protection


Continuous Power Processing Architecture


Online double conversion UPS systems provide the highest level of power protection by continuously converting incoming AC power to DC and then back to clean AC output. This "double conversion" process completely isolates connected equipment from all utility power disturbances while maintaining zero transfer time during power failures.


The rectifier converts incoming AC power to DC voltage, which simultaneously charges the battery bank and supplies the inverter. The inverter continuously generates clean AC output regardless of input power quality, creating an electrical isolation barrier that prevents any utility disturbances from reaching connected equipment.


During power outages, the rectifier simply drops offline while the inverter continues operating from battery power with no interruption or switching delay. This seamless transition ensures that sensitive equipment experiences no power discontinuity, making online UPS ideal for mission-critical applications.


Superior Power Quality and Reliability


Online double conversion technology delivers exceptional power quality with tight voltage regulation (typically ±1%), precise frequency control (±0.1%), and minimal harmonic distortion (<3% THD). The continuous regeneration of AC output eliminates all forms of power disturbances, including sags, surges, frequency variations, harmonics, and electrical noise.


Performance Characteristics:

  • Transfer time: Zero (seamless)
  • Voltage regulation: ±1%
  • Frequency regulation: ±0.1%
  • Efficiency: 92-98% (modern designs)
  • Power conditioning: Complete isolation
  • Harmonic distortion: <3% THD


Critical Applications:

  • Data centers and server rooms
  • Medical equipment and life support systems
  • Industrial control systems
  • Telecommunications infrastructure
  • Laboratory and research equipment
  • Financial trading systems


The continuous operation of power conversion components results in slightly lower efficiency compared to other topologies, typically 92-96%, though modern designs using advanced semiconductors achieve higher efficiency levels approaching 98%.


Legrand's Online Double Conversion Portfolio


Legrand provides industry-leading online double conversion UPS systems spanning from single-phase applications to large-scale data center installations.


Online Double Conversion Modular Three-Phase UPS

keor flex, keor mod, trimod he, Upsaver
 

Keor FLEX: Revolutionary three-phase modular UPS designed for data centers, delivering up to 1.2MW per frame and expandable to 4.8MW. Features industry-leading 98.6% efficiency in double conversion mode with full hot-swap modularity for zero-downtime maintenance.


Keor Mod: Modular three-phase UPS system providing 25kW to 250kW capacity with PWM high-frequency technology. Each 25kW module operates as a complete hot-swappable UPS in just 2 rack units, enabling parallel operation up to 600kW.


Trimod HE: Modular three-phase system delivering 10kW to 80kW through individual single-phase modules. Achieves up to 96% efficiency with unity power factor operation and self-configuring redundant modules.


UPSaver: High-power scalable UPS featuring 333kVA modules reaching 2.67MVA in single units and 21MVA in parallel configurations. Delivers 97.2% efficiency with transformer-free design and comprehensive layout flexibility.


Online Double Conversion Conventional Three-Phase UPS

keor HPE Series
 

Keor HPE Series: Three-phase online double conversion UPS utilizing 3-Level IGBT technology, delivering 60kVA to 600kVA. Supports parallel connection of up to 6 units for N+X redundancy with transformer-free design for optimal space utilization.


Online Double Conversion Conventional Single-Phase UPS

Daker DK plus, Keor LP
 

Daker DK Plus: Single-phase online double conversion UPS providing 1kVA to 10kVA with high-frequency PWM technology. Features reversible display for tower or 19" rack configuration with advanced battery management.


Keor LP: Single-phase online UPS delivering 1kVA to 3kVA with high-frequency PWM technology and valve-regulated batteries. Available with various output socket configurations for diverse application requirements.


UPS Selection Criteria and Best Practices


Application Requirements Analysis


Selecting the appropriate UPS type requires careful evaluation of equipment sensitivity, criticality, and environmental factors. Understanding load characteristics, acceptable downtime, and power quality requirements guides the selection process toward the most suitable UPS topology.


Key Selection Factors:

  • Load criticality and business impact of downtime
  • Equipment sensitivity to power disturbances
  • Required runtime and battery autonomy
  • Available installation space and environment
  • Budget constraints and lifecycle costs
  • Scalability and future growth requirements


For non-critical applications with minimal power quality requirements, standby UPS may provide sufficient protection. Line-interactive systems serve most small to medium business needs, while online double conversion is essential for mission-critical applications requiring the highest availability.


Implementation Best Practices


Proper UPS implementation extends beyond selecting the correct topology. Comprehensive planning should address redundancy requirements, battery maintenance, and integration with monitoring and management systems to ensure optimal performance throughout the UPS lifecycle.


Best Practice Recommendations:

  • Perform comprehensive power audits before UPS sizing
  • Incorporate redundancy where downtime is unacceptable
  • Implement regular battery testing and replacement schedules
  • Integrate UPS with building management systems
  • Design for scalability to accommodate future growth
  • Consider total cost of ownership, not just initial investment


These best practices ensure that UPS systems deliver reliable protection throughout their service life while optimizing operational efficiency and return on investment.


Conclusion: Strategic UPS Deployment


Understanding the distinctions between standby, line-interactive, and online double conversion UPS systems enables organizations to make informed decisions that balance protection requirements, budget constraints, and operational priorities. Each topology serves a specific niche, with higher protection levels correlating to increased cost and complexity.


Legrand's comprehensive UPS portfolio spans all topologies and capacity ranges, enabling tailored solutions for applications ranging from basic office protection to mission-critical data centers. By aligning UPS selection with application requirements and implementing best practices, organizations can ensure business continuity and protect valuable technology investments against power disturbances and outages.


Proper UPS selection requires careful analysis of application requirements, power quality conditions, and business impact considerations. By matching UPS topology to specific needs and partnering with experienced manufacturers like Legrand, organizations can implement power protection strategies that ensure operational continuity while maximizing value and performance. 

 

 

For single-phase UPS and accessories, you can explore ups.legrand.com.

 

 

Discover Also


Related Downloads


Brochure: Legrand Data Center Solutions (2025)
pdf
Legrand UPS Catalog
pdf
White Paper: Reliability and Availability in Legrand UPS
pdf 2.91 MB
White Paper: UPS for Data Centers
pdf 8.49 MB
White Paper: UPS Eco-Sustainability
pdf 3.99 MB
White Paper: UPS and NAS Device
pdf 1.01 MB