Rack & Stack Solution: Nexpand TR
The Nexpand TR cabinet is perfect for Rack and Stack applications that require an extremely robust and durable enclosure. Nexpand TR, designed for shipping with equipment pre-loaded, provides operational, financial, and sustainability benefits.
Our Promise
A server cabinet designed for shipping with pre-loaded IT equipment up to 1020 kg. Minkels Nexpand TR cabinet is fast to deploy in a safe, sustainable, and secure way. The reinforced cabinets are protected by specially designed, secure, reusable packaging (tested to International Safe Transport Association (ISTA) standards). These cabinets are then delivered to site and are ready to run with minimum installation time and cost. Available in standard configurations or with customizable options, including size, cable management, door options, and integrated PDUs from the Legrand Data Center Solutions’ portfolio.
The Ideal Rack-and-Stack Solution, Fully Nexpand-Compatible

A cabinet designed for shipping with pre-loaded IT equipment up to 1020kg excluding cabinet weight. This reinforced cabinet is protected by a specially designed packaging solution and has been tested and certified by ISTA 3E standards to ensure the safety of your equipment.
Save hundreds of hours in your data center deployments by using our Rack and Stack solution, Nexpand TR.
Why Rack & Stack
The go-live time of a data center is significantly impacted by the on-site installation of IT equipment and cabling inside the racks. With Nexpand Rack & Stack, all of this can be done at your specialized facility. Whether you are a system integrator or an end user, you can have the racks pre-equipped and tested, ensuring they arrive in perfect condition thanks to our robust cabinet and unique packaging.
The Strongest Nexpand Solution
During our research and development phase, we noticed a recurring issue: much of the information available online is deliberately confusing, often focusing solely on impressive numbers without context. We are proud to say it loud and clear: Nexpand TR can handle 1020 kg of IT equipment during truck transport, excluding the cabinet’s weight, making it the strongest Rack and Stack solution in the market.
A Certified Reusable Crate
Most transport or shock-pallet solutions available provide expensive, single-use packaging that gets damaged and must be disposed of after one trip. Our ISTA 3E certified solution can be reused to transport fully equipped racks up to 10 times, offering unmatched quality and the most cost-effective solution available. Purchase it once and keep it for your ongoing business needs or acquire the racks without the crate if you have your own solution, the choice is yours!
Safety Comes First
Our transport crate includes a loading and unloading ramp, rigorously tested to handle the weight of the rack, plus an additional load of 1020kg of IT equipment. Our meticulous design and testing, with a steadfast commitment to safety, has resulted in a ramp of unparalleled strength. Moving the rack in and out of facilities has never been easier than with Nexpand.
Meet Your CSR Targets
Our Nexpand cabinets provide you with Product Environmental Profiles, giving you visibility into the product’s lifecycle, recyclability rate, and composition. Designed with sustainability in mind, Nexpand TR features a wooden crate and avoids single-use plastics, helping you meet your sustainability goals
Your Cabinet, Your Design
At Minkels, we specialize in configuring cabinet designs to meet bespoke customer requirements. Customers can choose from a wide range of accessories, determine their placement, and select from various door, roof, and side panel configurations, among other options. The process remains the same with Nexpand TR. You can choose a cabinet from our standard portfolio or collaborate with our teams to create a custom design. We'll preassemble the cabinet for you at our facility.
How does it work

Go to the e-catalog to explore more
Experience the flexibility and scalability of our solutions, designed to adapt to your evolving data center needs effortlessly. Explore our e-catalog today