Skip to main content
Logo print

Powered by Minkels

Cabinet

Nexpand Extension Kit

The IT equipment in a data center is constantly changing to meet evolving needs. The need for increased power density, better cooling, server upgrades, etc., can all impact the space available in your cabinet. Reduced space can cause issues with cable management or PDU mounting, resulting in undesired hot spots, or you may find your equipment no longer fits your current cabinet footprint.

The Nexpand cabinet offers you a future-proofed solution. The extension kit allows you to increase your cabinet depth by up to 400 mm extra, enabling your equipment and cabling to remain intact and to install deeper equipment, meaning you don't need to replace your cabinet when your equipment changes!

title
PLAY

Nexpand Extension kit

Watch the video to find out more!

Extend your cabinet depth 

Extend your cabinet depth 


Each extension kit can add 100 mm per side or 200mm if you stack two kits together.

When using two extension kits at the front and two at the rear, you can add an extra 400 mm to your cabinet depth! 

Adaptable vertical mounting rails (VMRs)

Adaptable vertical mounting rails (VMRs)


So your equipment can benefit from the increased cabinet depth, VMRs can also be installed on the extension kits, giving you the flexibility to position your equipment exactly where you need it.

Cable entry points

Cable entry points


Each extension kit features one cable entry point on each side to facilitate routing the cables in and out of the cabinet. Hence, as your equipment evolves, so does your ability to position cables! 

Compatible with base set

Compatible with base set


The extension kit is fully compatible with the Nexpand base set, which can raise the Nexpand cabinet by 100 mm or 200 mm. This compatibility allows you to futureproof all aspects of your cabinet design. 

Flexible accessory installation

Flexible accessory installation


The Nexpand frame offers unique flexibility with a stepless mounting approach to accessory installation. This adjustability means you can place our accessories at any location within the frame posts to meet your exact needs. This flexibility has also been incorporated in the extension kit.  

Compatible with all door options

Compatible with all door options


Removing and remounting doors in a Nexpand cabinet is a simple process thanks to our smart door design; the same principle applies to our extension kit. Remove your glass, perforated or blind door from your frame and use it in the extension kit.  

Downloads


Nexpand General Brochure
pdf 4.62 MB
Nexpand server and network cabinet
pdf 2.91 MB
Nexpand colocation datasheet
pdf 1.67 MB

Go to the e-catalog to explore more

Experience the flexibility and scalability of our solutions, designed to adapt to your evolving data center needs effortlessly. Explore our e-catalog today

E-catalog

Contact us to request a quote for your personalized configuration!