Designed for reliable power distribution, it incorporates hydraulic magnetic circuit protection to safeguard against overloads. With a 60°C temperature rating, these PDUs are built to perform in demanding environments. Plus, you have the flexibility to configure the unit to match your exact requirements—delivering a tailored solution without compromising on security or efficiency.
A Diverese Range for Optimal Adaptability
We have designed a compact offering based on 3 PDU models to cover the most common data center specifications and the fastest deployment time.
| Range | Features | Benefits |
| Basic PDU | Includes all basic features. | ✓ Most common data center specifications covered. |
| Basic HD PDU | Includes all basic features, plus High Density outlet modules. | ✓ More compact form factors ✓ Better airflow in the rack |
| Basic PDU with Local Power Meter | Available in High Density and non-High Density versions. Includes all basic features, plus a hot-swappable energy management device. | ✓ Visibility of all energy data: Amps, kWh, Volts, Power factor ✓ Local alerts if load exceeds 80% of available capacity per line/circuit (beeping) ✓ Phase, circuits and branch measurements with ±1% metering accuracy The metering controller can be removed and replaced without turning down the PDU. |
Providing Fast Configuration to Order
The NX1 Basic PDUs have been carefully designed to adapt to the diversity of our customers’ configurations. These secure, non-networked PDUs provide the highest power distribution reliability while offering the flexibility to adapt to your specific needs.
Outlet Types
- Combination of C13 and C19 outlets
- Up to 3 outlet types possible
- Options: German, UTE, BS 1363
Numbering & Color-coding
- Numbering starts near inlet
- Numbering can start or end
- 10 color finishes available
Form Factor 0U, 1U
- Horizontal or vertical mount
- High outlet density chassis
Input Type and Cord Length
- Inlet top/bottom (0U) or sides (1U)
- Front or end cable entry
- Stripped Connector: IEC 60306, C20, C14, German, French, British
- Cable length: 0.5 to 6 meters
- C20/C14 inlet cord or terminal block
Ready for Smarter Power Distribution? Discover NX1 Smart PDUs
Unlock the full potential of your data center with the smart evolution of our NX1 PDU line. Designed for seamless deployment and maintenance, NX1 Smart PDUs offer precise monitoring and reduced human error—without compromising uptime. Whether you're scaling up or optimizing existing operations, NX1 Smart PDUs deliver the flexibility, security, and insight your data center demands.
Configure to order: Contact us to customize your specific needs!
×
Thank you. Check your email for details on your request.
Please allow a minute for the confirmation to arrive in your email.
Canada
Latin America (English)
Latin America (Espanol)
USA
China
India
Japan
Republic of Korea
South East Asia (English)
Austria
Belgium
France
Germany
Italy
Netherlands
Spain
Switzerland
Turkey
UK
Africa (english)
Africa (français)
Middle East (english)
Australia
New Zealand