What Should You Look for in a High Power, Scalable UPS?
When selecting a high-power, scalable UPS for modern data centers, it's essential to consider systems like Legrand's UPSaver, which stands out for its adaptability, efficiency, and sustainability. UPSAver is a cutting-edge solution developed with an eco-concept-design approach, designed to meet and exceed the sustainability demands of today's data centers. For detailed insights, explore Legrand's UPSaver page.
Key Features to Consider:
Modular Design for Maximum Flexibility: Look for a UPS that allows for easy scalability and maintenance without system shutdown, offering hot-swap module scalability up to 2.67 MVA and parallel power scalability up to 21 MVA.
Environmental Sustainability: An ideal UPS should have a transformer-free design for compactness and a low environmental footprint, with efficiencies up to 97.2% for any load and operational modes that reach up to 99% efficiency.
High Availability and Redundancy: Ensuring your data center's power supply is uninterrupted, opt for a UPS capable of synchro operations for supplying separate and redundant lines, maximizing availability.
Low Maintenance Costs with Advanced Technology: Systems that incorporate Green Battery Management and Green Conversion technology help extend battery life and increase component durability, allowing for maintenance or resizing while units are online.
Layout Flexibility: With space at a premium, the ideal UPS should offer layout flexibility to accommodate various configurations and room constraints, allowing for efficient space utilization in data centers.