Client Overview
The University of Cambridge, a world-renowned institution, required a modern data center to support its academic, research, and administrative computing needs. The West Cambridge Data Centre (WCDC) was designed to accommodate a diverse range of IT workloads from various university departments, including High-Performance Computing (HPC), administrative services, and assessment processing.

Project Objectives
The objective of the West Cambridge Data Centre was to provide a state-of-the-art, energy-efficient, and scalable infrastructure that could support the university’s growing demand for digital services while minimizing its carbon footprint. The project aimed to achieve a 10% reduction in carbon emissions compared to 2013 levels, aligning with the university's broader sustainability goals.

Challenges
The primary cooling challenges included:
- Supporting both low-density (3.5kW per cabinet) and high-density (30kW+ per cabinet) IT loads.
- Minimizing energy consumption and operational costs while maintaining reliable performance.
- Developing a system that eliminates the need for traditional chillers while ensuring year-round cooling efficiency.
- Addressing concerns over airflow management and heat dissipation for high-performance computing systems.
The Solution
The University of Cambridge opted for a hybrid ‘chilled water’ cooling system, a groundbreaking approach that provides ‘100% free’ cooling and eliminates the need for conventional chillers. This system supports:

Cooling Innovation: USystems' ColdLogik CL20 RDHx
- Hybrid dry cooling twers with N+1 redundancy, ensuring continuous operation.
- Rear-door cooling units designed for high-density IT racks, optimizing airflow efficiency.
- Modular CRAH cooling solutions to maintain stable temperature control for low-density workloads.
- Intelligent monitoring and power-efficient cooling strategies to improve energy utilization.

Cooling Innovation: CRAH Cooling Solutions
- Low-density IT loads using hot-aisle containment combined with CRAH (Computer Room Air Handler) cooling.
- High-density workloads through back-of-rack cooling solutions, ensuring effective heat dissipation.
- A highly efficient indirect evaporative cooling approach, reducing overall cooling energy requirements.
Implementation & Results
Implementation
The cooling infrastructure was deployed in a phased manner to ensure seamless integration with existing IT systems. Key steps included:
- Initial deployment of hybrid dry cooling towers to test energy efficiency.
- Adoption of elevated ASHRAE A2 temperature ranges, optimizing free cooling potential.
- Gradual optimization of chilled water supply temperatures, increasing efficiency without compromising cooling capacity.
Results
The implementation of the hybrid cooling system significantly improved WCDC's operational efficiency, achieving:
- A steady reduction in Power Usage Effectiveness (PUE), from 1.3 in early years to as low as 1.14 as IT load increased.
- Optimized cooling efficiency across different workload densities, ensuring stable operations for HPC and administrative computing.
- A 10% reduction in carbon emissions compared to 2013 levels, contributing to the university’s sustainability commitments.
The hybrid cooling system at WCDC sets a benchmark for energy-efficient data center design in the education sector, showcasing a pioneering approach to sustainable IT infrastructure.
Conclusion
The West Cambridge Data Centre has successfully implemented a cutting-edge cooling system that balances efficiency, sustainability, and adaptability. With a hybrid approach combining free cooling, rear-door cooling, and indirect evaporative techniques, the facility is well-equipped to support the University of Cambridge’s future IT demands while maintaining low operational costs.

Legrand Data Centers Solutions
Durable integrated solutions for an infrastructure which can be relied on to perform all circumstances. It is now time to empower your data center with our cutting-edge, highly customizable solutions designed for maximum performance and efficiency.