Keor MOD RI - Three-Phase Modular Rack Independent UPS | Up to 50kVA N+1
Keor MOD RI is the new UPS designed for rack-independent applications, offering effortless and reliable integration into 19’’ rack cabinets.
It is the ideal solution for all critical computer applications such as EDGE DATA CENTER – its compact footprint, combined with the flexibility to be deployed even in existing installations, ensures optimal use of space within the technical room.
Designed for Performance & Reliability
Keor MOD RI integrates Structured Energy Flow technology, eliminating internal connection cables to enhance reliability. Each module includes:
✔ Three-Level Inverter & PFC for superior efficiency
✔ Smart Charge Battery Management for optimized charging
✔ Integrated Redundant Control with dual-core ARM A9 processor



Key Benefits of Keor MOD RI

Optimized for Edge Data Centers
Fits seamlessly into 19” rack cabinets (1000–1200 mm), perfect for edge IT environments.

Built-In Redundancy and Scalability for Uninterrupted Power
25 kVA and 50 kVA N+1 configurations ensure uptime and allow easy growth as demand increases.

Modular Design That Pays Back
Structured, cable-free architecture improves reliability, speeds service, and lowers TCO.

Save Space, Simplify Installation
25 kVA packed into just 2U — minimizing footprint while freeing up valuable rack space, reducing footprint and simplifying installation.

Service in Minutes
Hot-swappable power modules and battery drawers enable safe, front-access maintenance without downtime.

Industry-Leading Efficiency
Up to 96.8% efficiency in double conversion and 99% in ECO mode, cutting costs and energy use.

Smarter Monitoring, Simpler Control
10” retractable touchscreen plus multi-interface communication for full visibility and seamless integration.
Technical Benefits for Keor MOD RI
Feature | Specifications |
Power Range | 25 kVA (N+1 up to 50 kVA) |
Efficiency | Up to 96.8% (double conversion), 99% (ECO) |
Architecture | Rack-Independent Three-Phase Modular UPS |
Form Factor | 19” rack integration (1000–1200 mm depth) |
Modules | 25 kVA hot-swappable power modules |
Redundancy | N+1 modular redundancy |
Battery | VRLA plug & play battery drawers (9–11 Ah) |
Display | 10” retractable touch screen |
Communication | RS485, USB host, 10 input & 8 output contacts, SNMP |
Certifications | EN 62040-1/2/3/4, PEP |
Contact Us
Related Categories
____