Skip to main content
Logo print
Legrand OCP cabinets

A ROBUST, CUSTOMIZABLE SOLUTION, DESIGNED FOR SCALABILITY


Legrand’s Open Compute Project (OCP) Cabinet seamlessly integrates the latest specifications and requirements of the Open Compute Project® (OCP). 

Leveraging our core values in customization, strength, and quality, our OCP cabinets are built to meet the most unique challenges. Our platform is designed to support the next era of AI, mass-scale computing, and advanced cooling.

SPECIFICATIONS

• Height: 2297 mm
• Width: 600 mm
• Depth: 1068 mm
• Color: Black or White
• Weight Capacity: 5,000 lbs

FEATURES

• UL Listed and ISTA 3B Certified
• Meets Open Rack V3 standard
• Compatible with all Open Rack IT systems
• Can be pre-integrated with busbar and other accessories
• Tool-free rack connection
• Supports up to 1400A busbar for AI applications
• Supports water manifolds or rear door heat exchangers

OPTIONAL ACCESSORIES

• IT/Power shelf rails
• Side panels and doors
• 21” to 19” adapter rails
Legrand OCP Racks

NVIDIA-READY DESIGN FOR SCALABLE AI INFRASTRUCTURE


Legrand’s MGX/NVL Cabinet seamlessly integrates the latest specifications and requirements of NVIDIA GPUs. Leveraging our core values in customization, strength, and quality, our MGX/NVL cabinets are built to meet the most unique challenges.

Our platform is designed to support the next era of AI, mass-scale computing, and advanced cooling.

SPECIFICATIONS

• Height: 2297 mm
• Width: 600 mm
• Depth: 1200 mm
• Color: Black or White
• Weight Capacity: 5,000 lbs

FEATURES

• UL Listed and ISTA 3B Certified
• Meets MGX Rack standard
• Compatible with all Open Rack IT systems
• Can be pre-integrated with busbar and other accessories
• Tool-free rack connection
• Supports up to 1400A busbar for AI applications
• Supports water manifolds or rear door heat exchangers

OPTIONAL ACCESSORIES

• IT/Power shelf rails
• Side panels and doors
• 21” to 19” adapter rails

OCP Hardware For High-Performance Workloads

Discover our OCP ORv3–compliant rack and power architecture designed for high-density AI and HPC deployments, with AC and DC power support beyond 100 kW per rack.

Learn more about Open Compute Products
title
PLAY

Benefit from OCP and its DC Power Architecture

Connect with a Legrand OCP Rack & Power System specialist today

 

×

Thank you. Check your email for details on your request.
Please allow a minute for the confirmation to arrive in your email.

Related Downloads

Datasheet: ORV3 Rack & Power System Solutions Technical Data Sheet
pdf 536.93 KB
Datasheet: ORV3 Open Compute Project (OCP) Cabinet Spec Sheet
pdf 699.13 KB
Datasheet: MGX/NVL Open Compute Project (OCP) Cabinet Spec Sheet
pdf 583.46 KB

Discover More Related Products Categories