| Number of tones | 64 |
|---|---|
| Housing colour | Grey |
| Housing material | Plastic |
| Loudness | 102 dB |
| Nominal voltage | 12 V, 12-12 V |
| Degree of protection (IP) | IP65 |
| Type of current | AC/DC |
| Electricity consumption | 0.28 A |
| With contact | No |
| Width | 92 mm |
| Height | 60 mm |
|---|---|
| Depth | 92 mm |
| degree of impact strength (IK) | IK08 |
| Operating / setting temperature | -10-+55 °C |
| Storage temperature | 0-+55 °C |
| Mounting method | Surface mounted |
| Contains Batteries and/or Accumulator | No |
| Connected object | No |
| Product use function | Alarm systems |