| Type of accessory/spare part | Surface mounted housing |
|---|---|
| Accessory | No |
| Spare part | Yes |
| Transparent | No |
| Colour | Grey |
| Material | Plastic |
| Height | 46 mm |
| Diameter | 92 mm |
| degree of impact strength (IK) | IK08 |
|---|---|
| Degree of protection (IP) | IP65 |
| Operating / setting temperature (Min-Max) | -30-55 °C |
| Storage temperature (Min-Max) | -30-55 °C |
| RAL-number | 7035 |
| Mounting method | Surface mounted |
| Vertical fixing center distance (Min-Max) | 40-40 mm |
| Horizontal fixing center distance (Min-Max) | 52-52 mm |