-
Nominal voltage (Min-Max)
-
Nominal voltage (Min-Max)
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Function
-
Material
-
Material
-
Model
-
Model
-
Model
-
Model
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Rated luminous flux according to IEC 62722-2- 1 (Min-Max)
-
Rated luminous flux according to IEC 62722-2- 1 (Min-Max)
-
Rated luminous flux according to IEC 62722-2- 1 (Min-Max)
-
Rated luminous flux according to IEC 62722-2- 1 (Min-Max)
-
Rated luminous flux according to IEC 62722-2- 1 (Min-Max)
-
Rated luminous flux according to IEC 62722-2- 1 (Min-Max)
-
Rated luminous flux according to IEC 62722-2- 1 (Min-Max)
-
Rated luminous flux according to IEC 62722-2- 1 (Min-Max)
-
Rated luminous flux according to IEC 62722-2- 1 (Min-Max)
-
Rated luminous flux according to IEC 62722-2- 1 (Min-Max)
-
Rated luminous flux according to IEC 62722-2- 1 (Min-Max)
-
Rated luminous flux according to IEC 62722-2- 1 (Min-Max)
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
degree of impact strength (IK)
-
degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W
Metallic protection grids for IP43 emergency lighting luminaires LED
IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
X-Light 360 Recessed emergency lighting non permanent 100 lumens 1h standard
X-LIGHT 360 Black recessed emergency lighting Non Permanent 100 lumens 1H standard
X-Light 360 Recessed emergency lighting permanent - non perm 100 lumens 1h standard
X-LIGHT 360 Black recessed emergency lighting Permanent - Non Permanent 100 lumens 1H standard
X-Light 360 Recessed emergency lighting permanent - non perm 200 lumens 1h standard
X-LIGHT 360 Black recessed emergency lighting Permanent - Non Permanent 200 lumens 1H standard
X-Light 360 Recessed emergency lighting permanent - non perm 350 lumens 1h standard
X-LIGHT 360 Black recessed emergency lighting Permanent - Non Permanent 350 lumens 1H standard
X-Light 360 Recessed emergency lighting permanent - non perm 200 lumens 2h standard
X-LIGHT 360 Black recessed emergency lighting Permanent - Non Permanent 200 lumens 2H standard
X-Light 360 Recessed emergency lighting permanent - non perm 100 lumens 3h standard
X-LIGHT 360 Black recessed emergency lighting Permanent - Non Permanent 100 lumens 3H standard
X-Light 180 emergency light surface non permanent 70lm 1h standard
X-light 180 emergency light surface non permanent 100LM 1H standard
X-Light 180 emergency light surface non permanent 100lm 1h standard with evac label
X-Light 180 emergency light surface non permanent 200lm 1h standard
X-Light 180 emergency light surface non permanent 200lm 2h standard