
Base for LED beacons and multi-sound electronic sirens - 40/80 V~/= - IP65
LEGRAND
Base for LED beacons and multi-sound electronic sirens - 40/80 V~/= - IP65
REF. 041382
EAN.
3414971497962
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Antimicrobial treatment | No |
---|---|
Type of accessory/spare part | End-feed |
Accessory | No |
Spare part | Yes |
Colour | Grey |
Number of cores | 3 |
Nominal cross section | 1.5 mm² |
Width | 92 mm |
---|---|
Height | 92 mm |
Depth | 45 mm |
Operating / setting temperature | -30-55 °C |
Storage temperature | -30-55 °C |
Nominal voltage | 40-80 V |
Documentation
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION