| Conductor surface | Bare |
|---|---|
| Diameter conductor | 7.3 mm |
| Nominal cross section conductor | 0.56 mm² |
| AWG size | 20 |
| Conductor category | Class 5 = flexible |
| Number of cores | 2 |
| Number of stranding elements | 1 |
| Stranding element | Pairs |
| Material core insulation | Other |
| Specification core insulation | Other |
| Core identification | Colour |
| Screen over stranding element | None |
| Stranding | Bundle |
| Screen over stranding | None |
| Longitudinal water blocking cable | No |
| Radial water blocking cable | No |
| Suitable for underground installation | No |
| Protective sheath | None |
| Material outer sheath | Other |
| Specification material outer sheath | Polyethylene (PE) |
|---|---|
| Colour outer sheath | White |
| Armouring/reinforcement | None |
| Flame retardant according to IEC 60332-1-2 | Yes |
| Low smoke according to EN IEC 61034-2 | Yes |
| Halogen free according to EN IEC 60754-1 | Yes |
| Halogen free according to EN IEC 60754-2 | Yes |
| Reaction-to-fire according to EN 13501-6: Class | Cca |
| Reaction-to-fire according to EN 13501-6: Smoke production | s1b |
| Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | D1 |
| Reaction-to-fire according to EN 13501-6: Acidity | a1 |
| Oil resistant according to EN IEC 60811-404 | No |
| Outer diameter approximate | 7.3 mm |
| Permitted cable outer temperature during assembling/handling (Min-Max) | -15-70 °C |
| Permitted cable outer temperature after assembling without vibration (Min-Max) | -15-70 °C |
| Category | None |
| Storage temperature (Min-Max) | -15-70 °C |
| RAL-number | 9010 |