
Cable 500M reel halogen free
LEGRAND
Cable 500M reel halogen free
REF. 049275
EAN.
3414971328006
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Conductor surface | Bare |
---|---|
Diameter conductor | 7.3 mm |
Nominal cross section conductor | 0.56 mm² |
AWG size | 20 |
Conductor category | Class 5 = flexible |
Number of cores | 2 |
Number of stranding elements | 1 |
Stranding element | Pairs |
Material core insulation | Other |
Specification core insulation | Other |
Core identification | Colour |
Screen over stranding element | None |
Stranding | Bundle |
Screen over stranding | None |
Longitudinal water blocking cable | No |
Radial water blocking cable | No |
Suitable for underground installation | No |
Protective sheath | None |
Material outer sheath | Other |
Specification material outer sheath | Polyethylene (PE) |
---|---|
Colour outer sheath | White |
Armouring/reinforcement | None |
Flame retardant according to IEC 60332-1-2 | Yes |
Low smoke according to EN IEC 61034-2 | Yes |
Halogen free according to EN IEC 60754-1 | Yes |
Halogen free according to EN IEC 60754-2 | Yes |
Reaction-to-fire according to EN 13501-6: Class | Cca |
Reaction-to-fire according to EN 13501-6: Smoke production | s1b |
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | d1 |
Reaction-to-fire according to EN 13501-6: Acidity | a1 |
Oil resistant according to EN IEC 60811-404 | No |
Outer diameter approximate | 7.3 mm |
Permitted cable outer temperature during assembling/handling | -15-70 °C |
Permitted cable outer temperature after assembling without vibration | -15-70 °C |
Category | None |
UV resistant | No |
Storage temperature | -15-70 °C |
RAL-number | 9010 |
Documentation
4 documents
Technical Guide
Technical Sheet
Technical Guide
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION