Standard and IP4X
              Salamandre distribution trunking sets the standard for fitting speed. With its unique pre-fitted coupling system, integrated shake-proof screws and a clip-on lid, fitting times can be 50% quicker than any alternative - at least. Together with a smooth safety edge for easier handling, the extensive Salamandre range is ideal for anyone focused on reducing installation time.
Independent tests by BSRIA confirm that Salamandre is at least 50% faster to fit than its predecessor. (When fitting length to length or length to fitting. Full report available on request from Legrand.)
            
                  A simple, convenient solution
To achieve IP4X conformity using Salamandre requires the addition of a simple ‘cover strap’ which is connected to each coupler over the joint between two lids.
The range of IP4X fittings has all the benefits of Salamandre and integrates fully with existing lengths and accessories to provide a total solution when using non-sheathed cable.
 
                  More innovations
More ways to ensure faster fitting and save time!
Cable management projects require expertise, let's discuss yours with our team.
Please allow a minute for the confirmation to arrive in your email