Swifts Cable Ladder
The Swifts cable ladder is designed to meet the demanding requirements of medium to heavy-duty installations. It can carry the most extreme loads and span up to eight meters long.
• Integral couplers on all fittings
• The number of required fastener sets is halved
• Two-part quick-fit fasteners – 50% fewer fixing components
The integral couplers on all ladder fittings used with our quick-fit fasteners more than half the required fixings and dramatically cut installation time and cost. Supplied as standard on all Topaz, Sapphire, and Emerald fittings, this coupling technique benefits every installation type, from medium duty to extra heavy duty.
Topaz Fittings - Medium Duty
- Generally suitable for spans up to 3m
- Side rail height: 100mm
- Available cabling space: 69mm
- Supplied as standard: 3m lengths
- Finishes: G (hot dip galvanised), D (deep galvanised), and S (stainless steel)
Sapphire Fittings - Heavy Duty
- Generally suitable for spans up to 3.5m
- Side rail height: 125mm
- Available cabling space: 94mm
- Supplied as standard: 3m lengths (lengths up to 6m available on request)
- Finishes: G (hot dip galvanised), D (deep galvanised), S (stainless steel), and E (powder coated)
Emerald Fittings - Extra Heavy Duty
- Generally suitable for spans up to 4m
- Side rail height: 150mm
- Available cabling space: 119m
- Supplied as standard: 3m lengths (lengths up to 6m available on request)
- Finishes: G (hot dip galvanised), D (deep galvanised), and S (stainless steel)
Cable management projects require expertise, let's discuss yours with our team.
Please allow a minute for the confirmation to arrive in your email