Keor HPE
 three-phase UPS
                                  
              Keor HPE is the family of conventional uninterruptable power supply (UPS) by Legrand, delivering power from 60 to 600 kW, ideal for small-medium data center facilities. Keor HPE is a three-phase UPS on-line Double Conversion with 3-Level IGBT technology, PWM high frequency, and the ability to be connected in parallel to have N+X redundancy up to a total of 6 units.
Keor HPE, with its cutting-edge design, hi-efficiency, and reliability, provides continuous and high-quality energy for critical loads in data center applications, delivering a rated power of 60-80-100-125-160-200-300-400-500-600kVA.
            
                  High Efficiency and Low TCO
Keor HPE is designed to reduce losses and management costs. Transformer-free technology and configurations with internal batteries simplify installation and optimize technical rooms space. High yields (certified by external laboratories) ensure low operating costs.
 
                  Redundancy
Ability to connect up to 6 UPSs in parallel (2N & N+1) allows for maximum service continuity and system safety.
 
                  Simplicity
Easy to install and operate.
Compact(ness)
The 60 kW and 80 kW versions can be equipped with up to 180 batteries, allowing a standard level of autonomy without relying on external batteries.
 
                  Greater Power Density
Keeping two independent Keor HPE in synchro allows supply to two independent and redundant lines to reach the highest availability level, typical of a hyper critic  data center.
 
                  Optimal Battery Management
Keor HPE includes advanced battery charging and management functions, guaranteeing the best performance and maximum operating life.
 
Contact us to discuss which UPS solution is right for your data center.
  
          
          Tested. Proven. Trusted. Your UPS is factory-certified before it reaches you!
At Legrand Data Center Solutions, we know that reliability and performance are non-negotiable in critical power environments. That’s why we provide comprehensive Factory Acceptance Testing (FAT) at our dedicated facilities, ensuring that every UPS and STS system we deliver meets the highest standards before reaching your site.