DOMINION® LX II
Boost your business with the perfect IP KVM switch for small to midsize business

Designed for small to midsize businesses (SMBs), Raritan’s economical Dominion® LX II enables IT, data center, lab, and network administrators to remotely manage computer and serial devices to maximize uptime, avoid travel and quickly resolve issues. These second-generation KVM-over-IP switches (and integrated switch / LCD drawer models) give one/two remote users and one local user, Java-free, BIOS-level access and control of 8 or 16 servers. Optional management of 2 to 8 serial devices is also available. Standard productivity features such as virtual media, absolute mouse synchronization, directory server authentication, and PC Share are all included.
                  Java-free, BIOS-Level IP Access
Productive, Java-free, BIOS-level, IP access and control of PC’s, servers and serial devices over LAN, WAN, or Internet to troubleshoot, reconfigure, and reboot servers remotely.
                  Productive HD Remote Access
Access applications on remote servers up to 1920x1080 and 1920x1200 HD video resolution, with a standard 15 frames-per-second KVM-over-IP performance.
                  Multi-Platform, Multi-Vendor Access
Administer a wide range of servers, PCs and laptops with VGA, DVI, HDMI, USB-C, DisplayPort, USB, and PS/2 interfaces. Manage 2 to 8 networking or serial devices via Dominion Serial Access Modules (DSAM).
                  Combination Switch / LCD Drawer
Three combination LX II KVM switch and T1700-LED LCD drawer models provide at-the-rack and remote, IP-based management in a 1U integrated unit. Available 2Q 2020.
Additional Features
Optional Serial Access
Manage 2, 4, 6, or 8 serial devices with Dominion Serial Access Modules (DSAM). Gain full-featured, Java-free serial access with auto DTE/DCE — no rollover cables!
Virtual Media
Use virtual media for remote tasks: software installation, remote booting and diagnostics for productive anytime/anywhere remote management.
Combination Switch / LCD Drawer
Three combination LX II KVM switch and T1700-LED LCD drawer models provide at-the-rack and remote, IP-based management in a 1U integrated unit.
Strong Security
Utilizes strong TLS, password settings, password retry lockout, and the Advanced Encryption Standard (AES). It also integrates with Active Directory®, LDAP or RADIUS.
Apple iPhone/iPad
Get convenient BIOS-level access and control of PC’s and servers via Apple iPhones and iPads using the Java-free, HTML5-based HTML KVM Client.
Absolute Mouse Synch
Absolute Mouse Synchronization provides perfect synchronization without changing server mouse settings - the ultimate in plug and play!
At-the-Rack Access
The LX II local port provides fast, at-the-rack access via VGA & USB. The productive, browser-based user interface is common with the remote UI, with all administrative features.
More Information
Available Dominion LX II Models
| DLX II Models | Servers | Remote Users | At-the-Rack-Access | 
|---|---|---|---|
| DLX2-108 | 8 | 1 | |
| DLX2-116 | 16 | 1 | VGA/USB Local Port | 
| DLX2-216 | 16 | 2 | |
| DLX2-108-LED | 8 | 1 | |
| DLX2-116-LED | 16 | 1 | Integrated T1700-LED | 
| DLX2-216-LED | 16 | 2 | 
Topology Diagram
      Raritan Product Comparison
| Product Family | Description | LAN Ports | Power Supplies | CIMs | Frame Rate | Serial | CC-SG | User Station | Integrated Switch/LCD Drawer | 
|---|---|---|---|---|---|---|---|---|---|
| Dominion KX III | Enterprise KVM-over-IP | Dual | Dual | DCIM D2CIM | 30 | DSAM | |||
| Dominion LX II | Economical KVM-over-IP for SMBs | Single | Single | DCIM D2CIM | 15 | DSAM | |||
| Dominion LX End-of-Life | SMB KVM-over-IP | Single | Single | DCIM MCUTP D2CIM | 15 | DSAM | |||
| MasterConsole Digital Non-IP Switch | Cat5 Matrix Switch | Single | MDCIM MDUTP | 60 | 
Dominion Computer Interface Modules (CIM) and Serial Access Modules (DSAM)
A CIM is a “server dongle” that connects a PC, server or workstation to the LX II via a Cat5/6 cable. There are multiple types of CIMs to support the different types of computer ports (USB, PS/2, VGA, HDMI, DVI, DisplayPort, serial) and to perform features such as virtual media. Use the table below to locate the appropriate CIM.
| Part # | Connection Port | Virtual Media | Absolute Mouse | 
|---|---|---|---|
| D2CIM-DVUSB-DP | DisplayPort | ||
| D2CIM-DVUSB-HDMI | HDMI | ||
| D2CIM-DVUSB-DVI | DVI | ||
| D2CIM-DVUSB | VGA | ||
| D2CIM-VUSB-USBC | USB-C | ||
| D2CIM-VUSB | VGA | ||
| DCIM-USBG2 | VGA | ||
| DCIM-PS2 | VGA | ||
| DSAM-2, DSAM-4 | Serial | ||
| DCIM-SUN | VGA | 
Explore how our KVM expertise can enhance your operations and streamline your IT management.
Please allow a minute for the confirmation to arrive in your email